Individual weight
Added to Shopping Cart
InDIVidual E2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.
Added to Shopping Cart
Item no.: YCW612-02
Availability (ex works): On Request
Choose your Knob Weights configuration
Individual E2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.
- Packaging of the weights: from 1 g up to 20 g in a plastic case; from 50 g up to 500 g in a wooden case; from 1 kg, additionaly supplied with gloves
Knob weight 1 kg, E2, with DAkkS-Certificate
Brochure
Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
宣传手册:实验室称重产品精简目录
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
General-Features
-
Materials of ConstructionSpecial steel, non-magnetizable, density 7.9 ± 0.1 g/cm³, highly resistant to corrosion, magnetic susceptibility < 0.03
-
Surface FinishHigh Gloss Polished
Primary-Accessories
-
Number of Single Weights1
Primary-Accuracy
-
Accuracy Class acc. to OIML R111E2
-
Susceptibility0.002 – 0.004
Primary-BiologicsChemicals
-
Magnetism0.01 – 0.5 µT
Primary-Certification
-
DAkkS CertificateYes
Primary-Features
-
Adjustment Cavityno
-
Laser MarkingYes
-
MaterialSpecial Steel
Primary-Measurements
-
DenominationE2
-
Density8,000 kg/m³
-
Maximum Permissible Error According to OIML R1111.6 mg
Primary-Packaging
-
Nominal Mass Value1 kg
-
Packagingin a lined wooden box
Specification
-
Total Weight1 kg