Skip to content Skip to navigation menu

Individual weight

InDIVidual E2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.

Item no.:  YCW322-02

Availability:  On Request

Individual E2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.

  • Packaging of the weights: from 1 g up to 20 g in a plastic case; from 50 g up to 500 g in a wooden case; from 1 kg, additionaly supplied with gloves

Knob weight 2 g, E2, with DAkkS- Certificate

Brochure

Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
宣传手册:实验室称重产品精简目录
zh 17.8 MB
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB

Product properties

  • Number of Single Weights
    1
  • Accuracy Class acc. to OIML R111
    E2
  • Susceptibility
    0.002 – 0.004
  • Hardness
    160 – 240 HB
  • Magnetism
    0.01 – 0.5 µT
  • DAkkS Certificate
    Yes
  • Adjustment Cavity
    no
  • Laser Marking
    Yes
  • Material
    Special Steel
  • Denomination
    E2
  • Density
    8,000 kg/m³
  • Nominal Mass Value
    2 g
  • Packaging
    in a lined wooden box

Technical attributes

  • Materials of Construction
    Special steel, non-magnetizable, density 7.9 ± 0.1 g/cm³, highly resistant to corrosion, magnetic susceptibility < 0.03
  • Surface Finish
    High Gloss Polished
  • Maximum Permissible Error According to OIML R111
    0.04 mg
  • Total Weight
    2 g