Skip to content Skip to navigation menu

Cylindric weight with lug

InDIVidual F1 weights from 100 kg to 1000 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant.

Item no.:  YCW823-00

Availability:  On Request

Individual F1 weights from 100 kg to 1000 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant.

  • Packaging of the weights: from 100 kg and up, on a pallet

Cylindrical weight with lug 200 kg, F1

Brochure

Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
宣传手册:实验室称重产品精简目录
zh 17.8 MB
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB

Product properties

  • Number of Single Weights
    1
  • Accuracy Class acc. to OIML R111
    F1
  • Susceptibility
    < 0.03
  • Magnetism
    0.05 – 1.5 µT
  • DAkkS Certificate
    No
  • Adjustment Cavity
    no
  • Laser Marking
    No
  • Material
    Special Steel
  • Denomination
    F1
  • Density
    7,950 kg/m³
  • Nominal Mass Value
    200 kg
  • Packaging
    in a wooden box

Technical attributes

  • Materials of Construction
    Special steel, non-magnetizable; density 7.9 ± 0.1 g/cm³; highly resistant to corrosion, highly polished, magnetic susceptibility < 0.03
  • Surface Finish
    High Gloss Polished
  • Maximum Permissible Error According to OIML R111
    1,000 mg
  • Total Weight
    200 kg