Skip to content Skip to navigation menu

Type B-48, Width 48", 220V

The SPH from Sartorius Mechatronics Corporation provides a safe environment in which to measure, weigh and formulate powders while eliminating the risks of operator exposure to possible harmful compounds.

Item no.:  SPH48B2

Availability:  On Request

The SPH from Sartorius Mechatronics Corporation provides a safe environment in which to measure, weigh and formulate powders while eliminating the risks of operator exposure to possible harmful compounds.

Brochure

Sartorius SPH — Safety Powder Hoods (US and Canada)
en 159.1 kB

Product properties

  • Line Voltage
    220 V
  • Dimensions
    76.2 cm × 121.9 cm × 82.6 cm
  • Weight
    113.4 kg

Technical attributes