s
Skip to content Skip to navigation menu

Secura® Precision Balance 1,100 g x 10 mg

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

Item no.:  SECURA1102-1S

Price:  $2,295.00

Availability:  In Stock *

*Detailed delivery date provided during check-out

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

  • Integrated protection systems for minimizing your risk of obtaining incorrect results
  • Real-time alarm messaging and interactive user guidance for leveling to prevent inaccurate results due to an unleveled balance
  • SQmin for automatic detection and active monitoring to ensure you are within the acceptable USP operating range for reliable results
  • Fully automatic internal adjustment function, isoCAL, for the highest possible accuracy at all times
  • Cal Audit Trail for easy, traceable documentation of all calibration and adjustment data
  • Safe and clear documentation by sample and batch identifiers for keeping perfect track of weighing data
  • GLP-|GMP-compliant printouts
  • Standard password security features for protection against tampering and unauthorized access
  • Integrated PC direct function and Plug & Work connectivity to a Sartorius printer

What's inclu​ded:

Universal power adapter, in-use cover, Application Guide, dust cover for analytical balances and a draft shield ring for 0.1 mg balances.

Brochure

Quintix® and Secura® Standard Laboratory Balances: Reliable Weighing for Faster and Better Results
en 1.9 MB
Balances de laboratoire standard Quintix® et Secura®. Des résultats plus rapides et plus fiables.
fr 1.9 MB
Balanzas de Referencia para Laboratorio Quintix® y Secura®: Pesaje Confiable para Resultados más Rápidos y Mejores
es 1.9 MB
Bilance da laboratorio standard Quintix® e Secura® Più rapidità e affidabilità per risultati migliori
it 1.9 MB
Quintix® とSecura® のスタンダードラボ用天びん:信頼性の高いひょう量で、すぐれた測定結果を迅速に提供
ja 2.1 MB
Стандартные лабораторные весы Quintix® и Secura®. - Надёжное взвешивание с быстрыми и точными результатами
ru 2.0 MB
Quintix® 和 Secura® 标准实验室天平:更快、更好地获得可靠的称重结果
zh 2.2 MB
Standard-Laborwaagen Quintix® + Secura®. Schneller und sicherer zu besseren Ergebnissen.
de 1.9 MB
Quintix® e Secura® - balanças Standard para laboratório: Para resultados de pesagem mais rápidos e confiáveis
pt 1.9 MB

Datasheet

Secura®
de 832.2 kB
Data Sheet Secura®
en 827.5 kB
Data Sheet Secura®
it 832.3 kB
Secura®
ru 2.1 MB
Secura®
es 826.4 kB
Data Sheet Secura®
fr 828.5 kB

User Manual

User Manual Secura®, Quintix®, Practum®
en 17.9 MB
Manuale utente Secura®, Quintix®, Practum®
it 12.9 MB
Manual de usuario Secura®, Quintix®, Practum®
es 13.0 MB
Руководство пользователя Secura®, Quintix®, Practum®
ru 13.6 MB
用户手册 Secura®、Quintix®、Practum®
zh 13.6 MB
Benutzerhandbuch Secura®, Quintix®, Practum®
de 12.8 MB
ユーザーマニュアル Secura®, Quintix®, Practum®
ja 13.0 MB
Secura®, Quintix®, Practum® Installation and Operating Instructions
en 26.9 MB

Product properties

  • Line voltage
    100 – 240 V, 50 – 60 Hz
  • Minimum sample weight acc. to USP (typical)
    8.2 g
  • Repeatability
    10 mg
  • Readability
    10 mg
  • Weighing capacity
    1,100 g
  • Leveling
    Real-Time Level Support
  • Adjustment
    Internal automatic (isoCAL)
  • Display
    Colored Touchscreen
  • Draft Shield
    None
  • Balance Type
    Precision balance
  • Brand
    Secura®
  • Legal Verification
    Standard balance

Technical attributes

  • Dimensions (WxDxH)
    218 × 360 × 94 mm
  • Weight (approx.)
    5.2 kg
  • Linearity
    20 mg
  • Typical stabilization time
    1 s
  • Weighing pan diameter
    ⌀ 180 mm
  • Area of Application
    • Research and development
    • Production
    • QC/QA
    • Other
    • Pharma
    • Chemical Industry
    • Automotive
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Safety Level
    Configurable in three levels
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Tamper Protection
    Password protection
  • Underfloor Weighing
    Yes
  • Password Protection
    Yes
  • Sample Identifier
    Yes
  • SQmin Function
    Yes
  • Connectivity
    • PC-direct data transfer
    • Plug&Play to Sartorius printer
  • Data Transfer
    • Direct transfer to Windows<sup>®</sup> applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format
  • Interface
    mini USB
  • Calibration History
    Yes
  • Verified
    No
  • GLP/GMP Compliant Printout
    Yes
  • Regulatory Requirements
    GLP | GMP
  • Chemical Resistance
    Yes
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing
  • Industry
    • Pharma/Biotech
    • General Lab
    • Governmental lab
    • Academic
    • Automotive
    • Pharmacies
    • Chemical
Data output Mini USB/RS232-9 pol.
Data output Mini USB/RS232-9 pol.
Item no.: YCC03-D09
Price: $53.00
Learn more
Data Cable mini USB|USB A
Data Cable mini USB|USB A
Item no.: YCC04-D09
Price: $55.00
Learn more
Knob Weight
Knob Weight
Item no.: YCW512-AC-02
Knob Weight
Knob Weight
Item no.: YCW522-AC-02
Knob Weight
Knob Weight
Item no.: YCW552-AC-02
Knob Weight
Knob Weight
Item no.: YCW612-AC-02
Knob Weight
Knob Weight
Item no.: YCW613-AC-02
Knob Weight
Knob Weight
Item no.: YCW622-AC-02
Knob Weight
Knob Weight
Item no.: YCW652-AC-02
Remote display
Remote display
Item no.: YRD03Z
Price: $525.00
Learn more
Analytic balance windshield 10mg balance
Analytic balance windshield 10mg balance
Item no.: YDS01SQP
Price: $410.00
Learn more
Ionizing blower 110V
Ionizing blower 110V
Item no.: YIB01-0UR
Price: $1,785.00
Learn more
Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01
Price: $1,885.00
Learn more
External battery pack
External battery pack
Item no.: YRB11Z
Price: $590.00
Learn more