Skip to content Skip to navigation menu

Sartorius OPC driver for xBPI scales

Standardized interface for integration of Sartorius weighing equipment in higher-level electronic data processing systems.

Item no.:  6289OPC

Availability (ex works):  On Request

Globalization, legal regulations (prepackage regulations and those on the net content of packages, FDA…), requirements (food safety laws, GMP, GLP) and standards (IFS, BRC, HACCP) entail comprehensive quality control and regular, 100% traceable data recording and logging.Sartorius offers an OPC server for its xBPI weighing equipment – a standardized interface for simple connection of Sartorius balances and scales. The advantage is that it enables seamless communication for Sartorius equipment, which includes interface modules, components and transmission protocols.The OPC server (OLE for Process Control) constitutes the bridge between hardware (Sartorius weighing equipment) and software.

  • OPC driver for all Sartorius laboratory balances and industrial scales that support the xBPI set of commands
  • Easy use in nearly all of today’s commonly used application development packages; OPC (OLE for Process Control) is the standard laboratory and process equipment interface
  • Connection through RS-232/RS-485 P2P or tunneled via Ethernet to a standard PC suitable for running Windows 2000/XP®
  • Is supplied with sample applications for simple conformance testing prior to use in your own application

Visit our website at www.sartorius.com/opc-server. There you will find your personal download version for free testing at no obligation.

Requirements

  • IBM-compatible PC
  • CPU at least 400 MHz
  • RAM at least 256 MB
  • Screen resolution at least 800 x 600 pixels
  • Microsoft(R) Windows 2000 or XP operating system
  • Is supplied with sample applications for simple conformance testing prior to use in your own application

Equipment Supplied

  • Supplied by software download (here you will receive your personal 30-day free test version)
  • Sartorius OPC driver for xBPI
  • Installation | operating manual
  • OPCScale sample application written in LabView 7.1
  • Website with access to weighing data as a sample application written in JavaScript

Datasheet

Sartorius OPC Server — Il generoso invito* all’utilizzo della tecnica di pesatura di Sartorius nelle strutture EDP di livello superiore
it 1.5 MB
Sartorius Serveur OPC — L’invitation* massive à tester la technique de pesage Sartorius dans des infrastructures informatiques de pointe
fr 1.5 MB
Sartorius OPC-Server — Die großzügige Einladung* zur Verwendung von Sartorius Wägetechnik in übergeordneten EDV-Strukturen.
de 1.5 MB
Sartorius OPC Server — A generous invitation* to use Sartorius weighing equipment in higher-level electronic data processing systems.
en 1.7 MB

User Manual

OPC-Scale (6289OPC, 6289OPC-L) — Softwaretreiber für Sartorius Waagen
de 2.0 MB
Serveur OPC Sartorius — Pilote logiciel pour les balances Sartorius
fr 2.5 MB
Sartorius OPC Server (6289OPC, 6289PC-L) — Software per bilance Sartorius
it 2.5 MB
Servidor 6289OPC, 6289PC-L de Sartorius — Controlador de software para básculas/balanzas de Sartorius
es 2.5 MB
Sartorius OPC Scale (6289OPC, 6289PC-L) — Sartorius Scale Software Driver
en 2.5 MB

Features

  • Use with
    Sartorius laboratory balances and industrial scales