text.skipToContent text.skipToNavigation

Remote display

Item no.:  YRD03Z

Price:  $525.00

Availability:  In Stock *

*Detailed delivery date provided during check-out

YRD03Z is a remote display which can be directly connected to Sartorius scale (see next page). The remote display is equipped with a back-lit 7-digit LCD. A number of symbols can be displayed in addition to the “g” (gram) weight unit symbol, including: kg, ct, lb, oz, ozt, tl, GN, dwt, mg, m, k, t, b, m, pcs and %. Unit symbols that cannot be displayed are indicated by an “o”. The remote display is operated through an RS-232 interface. The cable supplied has standard 25-pin connectors and is either approx. 23 cm or 93 cm long (see package contents).

Product properties

  • Dimensions
    220 mm × 105 mm × 70 mm
  • Weight
    0.8 kg

Technical attributes