Skip to content Skip to navigation menu

Practum® Precision Balance 310 g x 1 mg

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

Item no.:  PRACTUM313-1S

Availability (ex works):  On Request

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

  • Accurate, consistent readings with excellent repeatability based on Sartorius quality and technology designed in Germany
  • High reliability and durability provided by mechanical overload protection
  • Supervisor lock for preventing unintentional changes to the setup settings
  • Effortless weighing thanks to the ergonomic and sturdy draft shield
  • Plug & Work technology with Sartorius standard lab printer YDP40

What's included:

Universal power adapter, in-use cover, application guide, dust cover for analytical balances

Brochure

Practum®
ru 1.1 MB
Practum®
pt 1.0 MB
Practum®
zh 1.2 MB
Practum®
ja 1.3 MB
Practum®
en 984.9 kB
Practum®
de 1.0 MB
Practum®
it 1.0 MB
Practum®
es 1.0 MB
Practum®
fr 1.0 MB
宣传手册:实验室称重产品精简目录
zh 17.8 MB

Datasheet

Practum®
de 713.9 kB
Data Sheet Practum®
es 714.2 kB
Practum®
en 713.9 kB
Practum®
it 713.7 kB
Practum®
ru 843.4 kB
Practum®
fr 714.3 kB

User Manual

Руководство пользователя Secura®, Quintix®, Practum®
ru 13.6 MB
用户手册 Secura®、Quintix®、Practum®
zh 13.6 MB

Applications

  • Area of Application
    • Education
    • Other
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    No

Compliance Information

  • GLP/GMP Compliant Printout
    No
  • Legal Verification
    Standard balance
  • Regulatory Requirements
    None

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug&Play to Sartorius printer

Dimensions

  • Dimensions (W×D×H)
    218 × 360 × 320 mm
  • Weighing Chamber Height
    209 mm
  • Weighing Pan Diameter
    ⌀ 120 mm

Features

  • Adjustment
    With External Weights
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    Colored Touchscreen
  • Housing Protection
    Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Leveling
    Manual
  • Password Protection
    No
  • Readability
    1 mg
  • Repeatability
    1 mg
  • Tamper Protection
    Supervisor lock
  • Typical Stabilization Time
    1 s
  • Underfloor Weighing
    Yes

Operating Conditions

  • Maximum Weighing Capacity
    310 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Precision balance

Specifications

  • Chemical Resistance
    No
  • Draft Shield
    Manual
  • Linearity
    2 mg
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Weights

  • Weight (approximate)
    4.9 kg
Knob Weight
Knob Weight

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Item no.:   YCW512-AC-02
Knob Weight
Knob Weight

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Item no.:   YCW522-AC-02
Knob Weight
Knob Weight

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Item no.:   YCW553-AC-02
Knob Weight
Knob Weight

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Item no.:   YCW613-AC-02
Knob Weight
Knob Weight

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Item no.:   YCW622-AC-02
Knob Weight
Knob Weight

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Item no.:   YCW654-AC-02
Ionizing blower 110V
Ionizing blower 110V

Item no.:   YIB01-0UR

$1,840.00

Sartorius Stat-Pen
Sartorius Stat-Pen

Item no.:   YSTP01

$1,940.00

SartoCollect Software
SartoCollect Software

The standard data communications software for Sartorius instruments (balances/scales, moisture analyzer and pH-meter). System requirements: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate. Connecting cable must be ordered separately.

Item no.:   YSC02

Customers Also Purchased

Quintix® Analytical Balance 220 g x 0.1 mg

Quintix® Analytical Balance 220 g x 0.1 mg

Learn More
Quintix® Precision Balance 6,100 g x 10 mg

Quintix® Precision Balance 6,100 g x 10 mg

Learn More
Secura® Analytical Balance 320 g x 0.1 mg

Secura® Analytical Balance 320 g x 0.1 mg

Learn More