Skip to content Skip to navigation menu

Practum® Precision Balance 2,100 g x 10 mg

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

Item no.:  PRACTUM2102-1S

Price:  $1,270.00

Availability (ex works):  For more information please log in

*Detailed delivery date provided during check-out

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

  • Accurate, consistent readings with excellent repeatability based on Sartorius quality and technology designed in Germany
  • High reliability and durability provided by mechanical overload protection
  • Supervisor lock for preventing unintentional changes to the setup settings
  • Effortless weighing thanks to the ergonomic and sturdy draft shield
  • Plug & Work technology with Sartorius standard lab printer YDP40

What's included:

Universal power adapter, in-use cover, application guide, dust cover for analytical balances

Brochure

Practum®
pt 1.0 MB
Practum®
ru 1.1 MB
Practum®
zh 1.2 MB
Practum®
ja 1.3 MB
Practum®
en 984.9 kB
Practum®
de 1.0 MB
Practum®
it 1.0 MB
Practum®
es 1.0 MB
Practum®
fr 1.0 MB
宣传手册:实验室称重产品精简目录
zh 17.8 MB

Datasheet

Practum®
de 713.9 kB
Data Sheet Practum®
es 714.2 kB
Practum®
en 713.9 kB
Practum®
it 713.7 kB
Practum®
ru 843.4 kB
Practum®
fr 714.3 kB

User Manual

Руководство пользователя Secura®, Quintix®, Practum®
ru 13.6 MB
用户手册 Secura®、Quintix®、Practum®
zh 13.6 MB

Applications

  • Area of Application
    • Education
    • Other
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    No

Compliance Information

  • GLP/GMP Compliant Printout
    No
  • Legal Verification
    Standard balance
  • Regulatory Requirements
    None
  • Verified
    No

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug&Play to Sartorius printer

Dimensions

  • Dimensions (W×D×H)
    218 × 360 × 88 mm
  • Weighing Pan Diameter
    ⌀ 180 mm

Features

  • Adjustment
    With External Weights
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    Colored Touchscreen
  • Housing Protection
    Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Leveling
    Manual
  • Password Protection
    No
  • Readability
    10 mg
  • Repeatability
    10 mg
  • Tamper Protection
    Supervisor lock
  • Typical Stabilization Time
    1.5 s
  • Underfloor Weighing
    Yes

Operating Conditions

  • Maximum Weighing Capacity
    2,100 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Precision balance

Specifications

  • Chemical Resistance
    No
  • Draft Shield
    None
  • Linearity
    30 mg
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Weights

  • Weight (approximate)
    3.1 kg
Data output Mini USB/RS232-9 pol.
Data output Mini USB/RS232-9 pol.
Item no.: YCC03-D09
Price: $53.00
Learn more
Data Cable mini USB|USB A
Data Cable mini USB|USB A
Item no.: YCC04-D09
Price: $55.00
Learn more
Knob Weight
Knob Weight
Item no.: YCW512-AC-02
Knob Weight
Knob Weight
Item no.: YCW522-AC-02
Knob Weight
Knob Weight
Item no.: YCW552-AC-02
Knob Weight
Knob Weight
Item no.: YCW553-AC-02
Knob Weight
Knob Weight
Item no.: YCW613-AC-02
Knob Weight
Knob Weight
Item no.: YCW622-AC-02
Knob Weight
Knob Weight
Item no.: YCW623-AC-02
Knob Weight
Knob Weight
Item no.: YCW652-AC-02
Knob Weight
Knob Weight
Item no.: YCW654-AC-02
Remote display
Remote display
Item no.: YRD03Z
Price: $525.00
Learn more
Analytic balance windshield 10mg balance
Analytic balance windshield 10mg balance
Item no.: YDS01SQP
Price: $410.00
Learn more
Ionizing blower 110V
Ionizing blower 110V
Item no.: YIB01-0UR
Price: $1,785.00
Learn more
Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01
Price: $1,885.00
Learn more
External battery pack
External battery pack
Item no.: YRB11Z
Price: $590.00
Learn more

Customers Also Purchased

Quintix® Analytical Balance 220 g x 0.1 mg

Quintix® Analytical Balance 220 g x 0.1 mg

Learn More
Quintix® Precision Balance 6,100 g x 10 mg

Quintix® Precision Balance 6,100 g x 10 mg

Learn More
Secura® Analytical Balance 320 g x 0.1 mg

Secura® Analytical Balance 320 g x 0.1 mg

Learn More