text.skipToContent text.skipToNavigation

Entris® Precision Balance

Entris® - Just Weighing

Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.

The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.

Order Number:  ENTRIS2202-1S

Availability:  On Request

The new Entris® has been specially designed to deliver just effective and reliable weighing results in your daily work. 15 different models of Entris® are available, covering a range of weighing capacities from 60 grams to 8,200 grams, and a readability of 0.1 mg to 0.1 g.

What is included

  • Universal power adapter
  • Installation and operating instructions

Brochure

Entris®
de 687.5 kB
Entris®
en 687.4 kB
Entris®
pt 724.6 kB
Entris®
en 707.4 kB
Entris®
it 712.9 kB
Entris®
es 713.5 kB
Entris®
fr 709.2 kB

Datasheet

Data Sheet Entris®
pt 393.8 kB
Data Sheet Entris®
en 675.0 kB
Data Sheet Entris®
de 675.6 kB
Data Sheet Entris®
en 675.4 kB
Data Sheet Entris®
fr 662.9 kB
Data Sheet Entris®
it 663.7 kB
Data Sheet Entris®
es 662.3 kB

Flyer

Garantieverlängerung mit Geräteüberprüfung — Laborwaage — Bestellnummer: 84WAL0
de 92.1 kB

User Manual

Betriebsanleitung Entris®
de 1.3 MB
Operating Instruction Entris®
en 2.5 MB
Mode d’emploi Entris®
fr 1.5 MB
Manuale d’uso Entris®
it 1.5 MB
Instrucciones de manejo Entris®
es 1.5 MB
Schnittstellenbeschreibung für Entris, ED-, GK- und GW-Waagen
de 143.4 kB
Description of the Interface for Entris, ED, GK and GW Balances/Scales
en 151.2 kB
Description de l’interface des balances Entris, ED, GK et GW
fr 152.5 kB
Descrizione dell’interfaccia per le bilance Entris, ED, GK e GW
it 151.3 kB
Descripción de interfaz para balanzas Entris, ED, GK y GW
es 136.9 kB

Product properties

  • Repeatability
    10 mg
  • Readability
    10 mg
  • Weighing capacity
    2,200 g
  • Leveling
    Manual
  • Adjustment
    External
  • Display
    White backlit, high-contrast display with 15 mm digits
  • Draft Shield
    None
  • Packaging
    460 × 390 × 250 mm
  • Brand
    Entris®
  • Legal Verification
    None

Technical attributes

  • Dimensions (WxDxH)
    230 × 303 × 91 mm
  • Linearity
    30 mg
  • Typical stabilization time
    1.5 s
  • Net weight, approx.
    3.5 kg
  • Operating Conditions - Temperature
    +10 – +30 °C
  • Weighing pan dimensions
    180 × 180 mm
  • External calibration weight
    2 kg | F1
  • Power requirements primary
    100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
  • Gross weight
    4.7 kg
  • Power requirements secondary
    12.0 ... 18.0 V DC | 2 W (typically)
  • Sensitivity drift between +10 °C and +30 °C
    4 ± ppm/K
  • Weighing Units
    Grams, Kilograms, Carats, Pounds, Ounces, Troy ounces, Hong Kong taels, Singapore taels, Taiwan taels, Grains, Pennyweights, Milligrams, Parts per pound, China taels, Mommes, Austrian carats, Tola, Baht, Mesghal, Tons, Pounds=== ounces, Newton
  • Languages
    English, French, German, Italian, Polish, Russian, Spanish
  • Anti-Theft Locking Device
    Lockdown capability for cable or chain
  • Underfloor Weighing
    Yes
  • Application Programs
    Weighing` Density` Percentage` Counting` Animal Weighing` Conversion
  • Interface
    RS232C 25-pin
  • Electrical / Battery item
    Yes
  • Animal Components
    No