text.skipToContent text.skipToNavigation

Entris® Precision Balance

Entris® - Just Weighing

Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.

The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.

Order Number:  ENTRIS153I-1S

Availability:  On Request

The new Entris® has been specially designed to deliver just effective and reliable weighing results in your daily work. 15 different models of Entris® are available, covering a range of weighing capacities from 60 grams to 8,200 grams, and a readability of 0.1 mg to 0.1 g.

What is included

  • Universal power adapter
  • Round draft shield for mg-balances
  • Installation and operating instructions

Brochure

Entris®
de 687.5 kB
Entris®
en 687.4 kB
Entris®
pt 724.6 kB
Entris®
en 707.4 kB
Entris®
it 712.9 kB
Entris®
es 713.5 kB
Entris®
fr 709.2 kB

Datasheet

Data Sheet Entris®
pt 393.8 kB
Data Sheet Entris®
en 675.0 kB
Data Sheet Entris®
de 675.6 kB
Data Sheet Entris®
en 675.4 kB
Data Sheet Entris®
fr 662.9 kB
Data Sheet Entris®
it 663.7 kB
Data Sheet Entris®
es 662.3 kB

Flyer

Garantieverlängerung mit Geräteüberprüfung — Laborwaage — Bestellnummer: 84WAL0
de 92.1 kB

User Manual

Betriebsanleitung Entris®
de 1.3 MB
Operating Instruction Entris®
en 2.5 MB
Mode d’emploi Entris®
fr 1.5 MB
Manuale d’uso Entris®
it 1.5 MB
Instrucciones de manejo Entris®
es 1.5 MB
Schnittstellenbeschreibung für Entris, ED-, GK- und GW-Waagen
de 143.4 kB
Description of the Interface for Entris, ED, GK and GW Balances/Scales
en 151.2 kB
Description de l’interface des balances Entris, ED, GK et GW
fr 152.5 kB
Descrizione dell’interfaccia per le bilance Entris, ED, GK e GW
it 151.3 kB
Descripción de interfaz para balanzas Entris, ED, GK y GW
es 136.9 kB

Product properties

  • Repeatability
    1 mg
  • Readability
    1 mg
  • Weighing capacity
    150 g
  • Leveling
    Manual
  • Adjustment
    Internal
  • Display
    White backlit, high-contrast display with 15 mm digits
  • Draft Shield
    Manual
  • Packaging
    460 × 390 × 250 mm
  • Brand
    Entris®
  • Legal Verification
    None

Technical attributes

  • Dimensions (WxDxH)
    230 × 303 × 136 mm
  • Linearity
    2 mg
  • Typical stabilization time
    1.3 s
  • Weighing pan diameter
    ⌀ 115 mm
  • Net weight, approx.
    3.0 kg
  • Operating Conditions - Temperature
    +10 – +30 °C
  • External calibration weight
    100 g | F1
  • Power requirements primary
    100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
  • Gross weight
    4.4 kg
  • Power requirements secondary
    12.0 ... 18.0 V DC | 2 W (typically)
  • Sensitivity drift between +10 °C and +30 °C
    3 ± ppm/K
  • Weighing Units
    Grams, Kilograms, Carats, Pounds, Ounces, Troy ounces, Hong Kong taels, Singapore taels, Taiwan taels, Grains, Pennyweights, Milligrams, Parts per pound, China taels, Mommes, Austrian carats, Tola, Baht, Mesghal, Tons, Pounds=== ounces, Newton
  • Languages
    English, French, German, Italian, Polish, Russian, Spanish
  • Anti-Theft Locking Device
    Lockdown capability for cable or chain
  • Underfloor Weighing
    Yes
  • Application Programs
    Weighing` Density` Percentage` Counting` Animal Weighing` Conversion
  • Interface
    RS232C 25-pin
Remote display
Remote display
Order Number: YRD03Z
Price: $525.00
Learn more
Ionizing blower 110V
Ionizing blower 110V
Order Number: YIB01-0UR
Price: $1,785.00
Learn more
Sartorius Stat-Pen
Sartorius Stat-Pen
Order Number: YSTP01
Price: $1,885.00
Learn more
External battery pack
External battery pack
Order Number: YRB11Z
Price: $590.00
Learn more