Skip to content Skip to navigation menu

PUMP TUBING SET, VIVAPURE ADENOPACK 100

Complete kit for fast purification of up to 1 x 1013 adenovirus type 5 particles from 500 ml cell culture. Contains 2 AdenoPACK 100 syringe filter units with Sartobind® ion exchange membrane plus all buffers and further accessories.

Item no.:  VS-AVPA001

Price:  $45.00

Availability:  In Stock *

*Detailed delivery date provided during check-out

Fast purification of up to1x1013 viral particles Vivapure AdenoPACK 100 is optimally suited for adenovirus purification from up to 200 ml cell culture for in vitro transfection. This flexible kit contains two AdenoPACK 100 units, which can be either used in tandem for the purification of up to 200 ml cell culture supernatant or individually for purifying virus from up to 60 ml cell culture. The purification is pursued manually with a syringe optimally attached to a retort stand. However, for even more convenience, protocols are provided for optionally running the virus purification with a peristaltic pump or with an infusion pump, in additional to detailed instructions for a manual operation supplied with the Kit. The accessories needed for the operation with a pump are supplied as individual products.

  • High-speed process: completed in 2 hours
  • High virus recoveries
  • Convenient, easy to use
  • For processing 20-200 ml cell supernatants
Pump tubing set for Vivapure AdenoPACK 100 Male Luer, Female Luer Female Luer Coupler, Tube Set.

Application Note

Vivapure® — Removal of Endotoxin from Monoclonal Antibodies
en 575.2 kB

Brochure

Vivapure® — Virus Purification and Concentration Kits
en 1.0 MB

User Manual

Vivapure® AdenoPACK™ 100 — Adenovirus (Ad5) purification and concentration kit for up to 200 ml cell culture volume (E.g. 1- 10 + 15 cm plate)
en 262.0 kB

Product properties

  • Pack Size
    2 Adenopack 100 units

Technical attributes

  • Electrical / Battery item
    No
  • Animal Components
    No