s
Skip to content Skip to navigation menu

Sample Preparation

Samples must be optimally prepared in order to obtain reliable measurement results. Sartorius lab products for sample preparation are scalable and enable automated and reproducible procedures. Our products cover a spectrum from weighing, formulation and dispensing equipment to homogenisers, sedimentation solutions and ultrafiltration units.

Quintix® Precision Balance 410 g x 10 mg
Quintix® Precision Balance 410 g x 10 mg
Item no.: QUINTIX412-1S
Price: $1,510.00

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Show more

Learn More
Quintix® Precision Balance 610 g x 1 mg
Quintix® Precision Balance 610 g x 1 mg
Item no.: QUINTIX613-1S
Price: $3,130.00

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Show more

Learn More
Secura® Precision Balance 610 g x 10 mg
Secura® Precision Balance 610 g x 10 mg
Item no.: SECURA612-1S
Price: $2,070.00

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

Show more

Learn More
Secura® Analytical Balance 220 g x 0.1 mg
Secura® Analytical Balance 220 g x 0.1 mg
Item no.: SECURA224-1S
Price: $4,365.00

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

Show more

Learn More
Vivacell 100, 100,000 MWCO PES, 10pc
Vivacell 100, 100,000 MWCO PES, 10pc
Item no.: VC1042
Price: $360.00

20 - 100 ml
Ultrafiltration unit for sample concentration by centrifugation as well as pressure filtration in stationary benchtop mode or with gentle shaking.

Show more

Learn More
  • 1(current)
  • 2
  • 3