Glass Microfiber Filters / Grade MGC

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Price (USD):
$168.00
Item No.: 
FT-3-1103-185
Availability: 
Pieces
50

*Custom/bulk order quotes are provided within 24 hours of request.

Application Example

  • Analysis of suspended solids in wastewater according to EN 872

Applications

  • Application
    • Liquid Filtration  
    • Clarification  
  • Application Area
    • Analytical sample preparation  
    • Particle analysis  

Dimensions

  • Dimensions
    N/A  
  • Filter Diameter
    ⌀ 185 mm  

General Specifications

  • Filter Format
    Discs  
  • Filter Paper/Membrane Color
    White  
  • Filtration Time
    320 mL/min  
  • Grade
    MGC  
  • Membrane Color | Grid Color
    white (w/o grid)  
  • Thickness
    0.24 mm  

Materials of Construction

  • Filter Material
    Glass Microfibers, binder-free  
  • Membrane Material
    N/A  

Physicochemical Information

  • Penetration DOP 0.3 µm
    < 0.001 %  
  • Pore Size
    N/A  
  • Retention Rate
    1.2 µm  
  • Thermal Stability
    500 °C  
  • Wettability
    Hydrophilic  

Product Information

  • Filter Type
    Glass Microfiber Filters without Binder  
  • Pack Size
    50  
  • Packaging
    Non-sterile, bulk packed  

Weight

  • Basis Weight
    56 g/m²