text.skipToContent text.skipToNavigation

Sterile Filtration

Sterile Filtration via syringe filters. Reliable removal of all microorganisms and particles from liquids without any influence of their ingredients, due to adsorption or decomposition. For sterilisation and removal of particles from air and other gases, sterile filtration with our PTFE membranes is the optimal method.

Minisart® NML Syringe Filter 16534----------Q, 0.2 µm Surfactant-free Cellulose Acetate

Minisart® NML with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type 16534 with a pore size of 0.2 µm can be used for sterile filtration and has a male luer lock outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Show more

Learn More
Minisart® High Flow Syringe Filter 16541----------Q, 0.22 µm Polyethersulfone

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16541 with a pore size of 0.22 µm can be used for sterile filtration and has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Show more

Learn More
Minisart® High Flow Syringe Filter 16553----------K, 0.1 µm Polyethersulfone

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16553 with a pore size of 0.1 µm can be used for sterile filtration and mycoplasma removal and has a male luer lock outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
Minisart® HY Syringe Filter 16596--------HYK, 0.2 µm hydrophobic PTFE

Minisart® HY with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type 16596 with a pore size of 0.2 µm can be used for sterile filtration. It has a male luer lock outlet and version HYK is individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
Minisart® SRP15 Syringe Filter 17573--------ACK, 0.2 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17573 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet and version ACK is individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
  • 1(current)
  • 2
  • 3