text.skipToContent text.skipToNavigation

VIVAPURE Q MINI M, PACK OF 24.

Vivapure Mini IEX spin columns are centrifugal devices with Sartobind Membrane Adsorber as their chromatography matrix. For fast and easy fractionation of small samples.

Order Number:  VS-IX01QM24

Availability:  On Request

Vivapure Mini Ion Exchange spin columns are centrifugal devices, based on Sartobind Membrane Adsorber technology as their chromatography matrix. The devices are ready-to-use and cannot run dry by their design. For many protein purification applications, they can replace time-consuming column chromatography. The rapid 1-2-3 bind-wash-elute protocol especially lends itself to screening applications, where many samples are processed parallel. Vivapure Mini is available with three different membrane chemistries and with medium (1 mg/unit) or high (4 mg/unit) protein binding capacity. Vivapure Mini units are intended for use in swing-out rotors and accommodate 0.5 ml and 0.4 ml samples, respectively.

  • Fast centrifugal spin columns
  • Easy and ready-to-use
  • Binding capacity 1 mg up to 4 mg protein
  • Ideal for paralell processing

Vivapure IEX Q Mini M Spin Columns

Application Note

Vivapure® — Removal of Endotoxin from Monoclonal Antibodies
en 575.2 kB

Brochure

Vivapure® — Ion Exchange Chromatography Products
en 844.4 kB

User Manual

Vivapure Ion Exchange — Vivapure Mini & Maxi Spin Columns
en 660.1 kB

Product properties

  • Pack Size
    24

Technical attributes