s
Skip to content Skip to navigation menu

Particulate Matter Analysis

Ultra-microbalances, microbalances and analytical balances are used to measure particulate quantities in the nanorange and to determine the particulates emissions of diesel vehicles. These balances also feature a built-in application program for air buoyancy correction, which is important for high-resolution filter weighing.

Quintix® Analytical Balance 30 g x 0.01 mg
Quintix® Analytical Balance 30 g x 0.01 mg
Item no.: QUINTIX35-1S
Price: $5,280.00

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Show more

Learn More
Quintix® Analytical Balance 60 g x 0.1 mg
Quintix® Analytical Balance 60 g x 0.1 mg
Item no.: QUINTIX64-1S
Price: $3,130.00

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Show more

Learn More
Practum® Precision Balance 210 g x 1 mg
Practum® Precision Balance 210 g x 1 mg
Item no.: PRACTUM213-1S
Price: $1,400.00

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

Show more

Learn More
Practum® Analytical Balance 60 g x 0.1 mg
Practum® Analytical Balance 60 g x 0.1 mg
Item no.: PRACTUM64-1S
Price: $2,095.00

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

Show more

Learn More
Quintix® Analytical Balance 60 | 120 g x 0.01 | 0.1 mg
Quintix® Analytical Balance 60 | 120 g x 0.01 | 0.1 mg
Item no.: QUINTIX125D-1S
Price: $5,740.00

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Show more

Learn More
  • 1(current)
  • 2
  • 3