Skip to content Skip to navigation menu

VACUUM PUMP, 110V, 60Hz, EACH.

Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.

Item no.:  16695

Availability:  On Request

Laboratory vacuum pumps, 90%

The Microsart® e.jet vacuum laboratory pump is designed to create sufficient vacuum for filtration and unlike traditional vacuum pumps, it allows simultaneous transfer of the filtered liquid to waste. The Microsart® e.jet Transfer Pump is ideal for sample filtration in Microbiology achieving a trans membrane pressure below 700 mbar in compliance with ISO 8199 (Water quality - General guidance on the enumeration of micro-organisms by culture). Constant flow rates and a defined maximum vacuum guarantee smooth and reliable filtration. The Microsart® e.jet Transfer Pump greatly reduces operating complexity and is an ideal accessory for 3-branch and 1-branch manifolds. The Microsart® e.jet is designed to pump both gas and liquids, meaning no loss of efficiency or malfunctions from water drawn into the pump head.

The vacuum pump series Microsart® maxi.vac and Microsart® mini.vac provide up to date technology for daily use in the Microbiology laboratory environment. They are electric neoprene membrane pumps and therefore oil- and maintenance-free with a low noise level. The vacuum produced by these pumps is controlled and can be easily adjusted to your specifications. Thus sensitive cells (e.g. bacteria) are concentrated on the surface of a membrane filter under better conditions, which results in decreased mortality of the cells, higher recovery rates and shorter incubation times.

Product properties

  • Weight
    4.5 kg
  • Flow rate
    > 20.0 L/min
  • Primary Product Type
    Pumps
  • Type of Pump
    Vacuum Pump
  • Mains
    110 V | 60 Hz
  • Pack Size
    1

Technical attributes

  • Dimensions (WxDxH)
    203 × 187 × 145 mm
  • Input Wattage
    80 Watts
  • Max. vacuum
    100 mbar
  • Application
    Microbial Enumeration
  • Market
    • Food & Beverage
    • Environmental/Water Testing
    • Pharma/Biotech
  • Maximum Ambient Temperature
    40 °C