Microbiology Accessories

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (88)

  • Bayonet to Tri-Clamp Adapter - MD8 Airscan®
  • Small Filtration Clamp
  • Large Filtration Clamp
  • Lids for Microsart®  @filter 100 and 250
  • Prefilter attachment, stainless steel
    Piece
    1
    Item no.
    16807
    Volume
    2 L
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing
    Industry
    Food & Beverage

    $320.00

  • Sterisart® adaptor for Millipore Compact/Integral Pump
    Pieces
    2
    Item no.
    16412----------V
    Brand
    Sterisart®

    $16.00

  • MC card for 16420
    Item no.
    1ZE---0037

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Sound absorber for Microsart maxi.vac
    Piece
    1
    Item no.
    1EH---0002

    $76.10

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Sep. Control unit for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1EE---0008
    Brand
    Sterisart®
    Filter Paper/Membrane Color
    Grey

    $3,770.00

  • Stainless steel rotor cover for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZGD--0031
    Brand
    Sterisart®

    $1,320.00

  • Flexible PVC tubing (25 x 3 mm), 2 m
    Item no.
    17085
    Length
    2 m
    Diameter
    ⌀ 25 mm
    Materials of Construction
    PVC
    Thickness
    3 mm

    $125.00

  • Malt extract NPS incl. Dispenserfilter
    Item no.
    14050--50----RDN Discontinued
    Culture Media
    Malt Extract
    Diameter
    ⌀ 5 cm
  • Incubator, 100-240V, 50/60Hz, 18 Litre
    Piece
    1
    Item no.
    18119
    Power Requirements
    Line Frequency: 50-60 Hz
    Line Voltage
    100 – 240 V
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing

    $1,290.00

  • Fine adjustment head, Microsart mini.vac
    Piece
    1
    Item no.
    1EV---0001

    $211.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Pedal Switch for Microsart™ e.motion Dispenser
    Piece
    1
    Item no.
    1ZE---0028
    Brand
    Microsart® e.motion

    $107.00

  • Results per page: | |

    Microbiology Accessories