text.skipToContent text.skipToNavigation

Microsart maxi.vac, 230 V | 50 Hz

Item no.:  16694-2-50-22

Availability:  On Request

Product properties

  • Quantity
    1
  • Weight
    7.1 kg
  • Flow rate
    > 22.0 L/min
  • Primary Product Type
    Pumps
  • Type of Pump
    Vacuum Pump
  • Mains
    230 V | 50 Hz

Technical attributes

  • Dimensions (WxDxH)
    261 × 110 × 204 mm
  • Operating Current
    0.9 A
  • Max. ambient temperature
    5 – 40 °C
  • Noise Level
    57.5 - 59.0 dBA
  • Operating Pressure
    14.5 psi
  • Input wattage
    130 Watts
  • Max. vacuum
    100 mbar
  • Application
    Microbial Enumeration
  • Market
    • Food & Beverage
    • Environmental/Water Testing
    • Pharma/Biotech
  • Dust / Water Protection According to IEC 529
    IP 44
  • Connectors for Tube
    9 mm (I.D.)