Skip to content Skip to navigation menu

Masterflex Economy Drive Peristaltic Pump 230 V

Pump for running the Vivaflow-unit

Item no.:  VFP001

Price:  $810.00

Availability (ex works):  For more information please log in

The Vivaflow® units are ready to use laboratory crossflow cassettes. They are optimally suited for applications like cell culture supernatant concentration, virus concentration and water concentration. The units come with all necessary accessories for running the device with a laboratory pump. For replacement and additional accessories Sartorius offers a wide range of equipment. - The Masterflex pump is optimally suited to run the Vivaflow® systems. All you need in addition is a pump head fitting your tubing material.

Application Note

Vivaflow® and Vivaspin® Workflow in Protein Research Laboratories
en 827.9 kB
The Measurement of Soluble (< 10 kDa) Trace Metals in seawater by the Vivaflow 50
en 269.6 kB

Brochure

Ultrafiltration Family
en 1.6 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Datasheet

Vivaflow® 50 | 50R | 200 — Unique, “Plug & Play” Laboratory Crossflow Devices
en 677.1 kB

User Manual

Vivaflow 50|200
fr 543.1 kB
Vivaflow 50 | 50R | 200
en 731.4 kB

Applications

  • Market
    Research

Certificates

  • Certification
    None

Compliance Information

  • Animal Components
    No

Dimensions

  • Dimensions
    220 mm × 180 mm × 135 mm

Power Requirements

  • Line Voltage
    230 V
  • Power Requirements
    37 W

Product Information

  • Pack Size
    1
  • Primary Product Type
    Pumps

Specifications

  • Pump Flow
    200 – 400 mL/min

Weights

  • Weight
    4.1 kg