s
Skip to content Skip to navigation menu

CN white - green, non-sterile, 0.45 µm

The non-sterile membrane filters are made of cellulose nitrate (cellulose mixed ester), cellulose acetate or regenerated cellulose. They can be used for colony counting, particle testing and microscopy. Choose between gridded or non-gridded, membranes, either with or without hydrophobic edge.

Item no.:  13906--47------R

Availability:  On Request

Product properties

  • Quantity
    0
  • Diameter
    47 mm
  • Pore size
    0.45 µm
  • Hydrophobic edge
    None
  • Material
    Cellulose nitrate (CN) membrane; Cellulose Mixed Ester
  • Membrane Color | Grid Color
    white | green
  • Membrane Material
    Cellulose Nitrate (CN; Cellulose Mixed Ester)

Technical attributes