s
Skip to content Skip to navigation menu

Cellulose Nitrate (CN) Membrane Filter

The non-sterile membrane filters are made of cellulose nitrate (cellulose mixed ester), cellulose acetate or regenerated cellulose. They can be used for colony counting, particle testing and microscopy. Choose between gridded or non-gridded, membranes, either with or without hydrophobic edge.

Item no.:  11406--50------R

Price:  $765.00

Availability:  Delivery within 4 - 5 weeks *

*Detailed delivery date provided during check-out

Cellulose nitrate, type 114, 0.45µm, white|black,50 mm, 1,000 membranes per box

Non-sterile, gridded membrane filters can be used for colony counting, particle testing and microscopy. Before usage, the filters first need to be sterilized (e.g. by autoclaving at 121°C). The membrane filters are available in different pore sizes and three different material types. Cellulose nitrate filters (mixed cellulose ester) contain a mixture of cellulose nitrate and cellulose acetate, which assures effective retention combined with high flow rates and optimal colony growth. Cellulose acetate combines high flow rates and thermal stability with very low adsorption characteristics. The various filter colors allow the best possible contrast to the colonies or particles for easy and reliable quantification and identification.

  • High flow membranes
  • Three different colors
  • The membrane filters are in accordance with the following norms: ISO 7704, ISO 7899-2, ISO 8199, ISO 9308-1 and EN 12780.

Product properties

  • Quantity
    1000
  • Diameter
    50 mm
  • Pore size
    0.45 µm
  • Hydrophobic edge
    None
  • Primary Product Type
    Membrane Filters
  • Type
    Membrane filter
  • Material
    Cellulose nitrate (CN) membrane; Cellulose Mixed Ester
  • Membrane Color | Grid Color
    white | black
  • Wettability
    Hydrophilic
  • Pack Size
    1000
  • Package Type
    Bulk
  • Sterility
    Non-Sterile
  • Membrane Material
    Cellulose Nitrate (CN; Cellulose Mixed Ester)

Technical attributes

  • Application
    Microbial Enumeration
  • Market
    • Environmental/Water Testing
    • Food & Beverage