Skip to content Skip to navigation menu

CN gray | white, sterile, 0.45 µm

Item no.:  13006--50----SCM

Availability:  On Request

Product properties

  • Membrane Color | Grid Color
    grey | white
  • Pore Size
    0.45 µm
  • Diameter
    ⌀ 50 mm
  • Sterility
    Sterile
  • Membrane Material
    Cellulose Nitrate (CN)

Technical attributes