Combisart® 1-branch Manifold
Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.
Item no.: 16845-CS
Availability (ex works): On Request
Choose your Combisart® Manifolds configuration
The Sartorius Combisart® system enables you to select the optimal hardware and consumables for your needs in microbiological analysis or particle count in quality assurance. Combisart® features a modular design and field-proven standard accessories to make your choice easier. The heart of the Combisart® system is a stainless steel manifold designed to accommodate all types of filter holders and funnels such as:- Ready-to-use units Biosart® 100 Monitors- Ready-to-use units Biosart® 250 Funnels- Flammable units such as stainless steel funnels for colony counting- Autoclavable glass filter holders- Autoclavable polycarbonate filter holders.
- Sterile venting of each membrane after filtration
- Sterilisation acc. to ISO 8199
- Special polished stainless steel surfaces allow easy cleaning & rinsing
- Filtration of three or six samples in parallel
- Easy pouring out of non-filterable samples
- Equally easy for right- and left-handed users
- Maximum flexibility due to different set-ups
- Space-saving in the autoclave
- Stainless steel 304 - long lifecycle
Brochure
Poster
User Manual
Applications
-
ApplicationMicrobial Enumeration
-
Market
-
Food & Beverage
- Environmental/Water Testing
-
Food & Beverage
Components
-
Number of Frits Included1
Connections Physical
-
Inlet(for branches only) Female threads, TR 20 x 2
-
Outlet(for branches only) Hose nipple, DN 10
Dimensions
-
Filtration Area12.5 cm²
-
Outlet Spouts (Individual System)10 mm outside diameter
-
Suitable Membrane Filter Diameter47 / 50 mm
Features
-
Number of Filter Holders1
Materials of Construction
-
MaterialSilicone flat gasket, silicone seal
-
Stainless Steel QualityHigh-grade stainless steel: B.S. 304S31|AISI 304
Product Information
-
Primary Product TypeManifolds
Specifications
-
Filter HolderRemovable
Usage Protocols
-
Sterilization Procedures
-
By autoclaving (max. 134 °C)
-
By dry heat (max. 180 °C)
-
By flaming
- By other methods acc. to ISO 8199
-
By autoclaving (max. 134 °C)
Volumes
-
Funnel Capacity500 mL





