Skip to content Skip to navigation menu

Combisart® 1-branch Manifold

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

Item no.:  16844-CS

Availability (ex works):  On Request

The Sartorius Combisart® system enables you to select the optimal hardware and consumables for your needs in microbiological analysis or particle count in quality assurance. Combisart® features a modular design and field-proven standard accessories to make your choice easier. The heart of the Combisart® system is a stainless steel manifold designed to accommodate all types of filter holders and funnels such as:- Ready-to-use units Biosart® 100 Monitors- Ready-to-use units Biosart® 250 Funnels- Flammable units such as stainless steel funnels for colony counting- Autoclavable glass filter holders- Autoclavable polycarbonate filter holders.

  • Sterile venting of each membrane after filtration
  • Sterilisation acc. to ISO 8199
  • Special polished stainless steel surfaces allow easy cleaning & rinsing
  • Filtration of three or six samples in parallel
  • Easy pouring out of non-filterable samples
  • Equally easy for right- and left-handed users
  • Maximum flexibility due to different set-ups
  • Space-saving in the autoclave
  • Stainless steel 304 - long lifecycle

Brochure

Combisart® — Der wirtschaftliche Weg zur schnellen und sicheren Koloniezahlbestimmung
de 6.1 MB
Combisart® — The Economic Way for Fast and Reliable Colony Counting
en 6.3 MB
Mikrobiologische Untersuchungen von Lebensmitteln, Getränken, Trinkwasser und pharmazeutischen Produkten
de 6.8 MB
Microbiological Testing of Foods, Beverages, Drinking Water and Pharmaceuticals
en 6.9 MB
宣传手册:微生物质量控制产品精简目录
zh 2.4 MB

Poster

Qualitätssicherung von Getränken, Wasser und Lebensmitteln...
de 376.6 kB
Monitoring the quality of beverages, water and foods…
en 378.2 kB

User Manual

Combisart® — Vacuum Filtration Systems for Colony Count and Particle Counting
en 1.2 MB
Combisart® manifold with sterile vented filter station(s)
en 94.6 kB

Applications

  • Application
    Microbial Enumeration
  • Market
    • Food & Beverage
    • Environmental/Water Testing

Components

  • Number of Frits Included
    1

Connections (Physical)

  • Inlet
    (for branches only) Female threads, TR 20 x 2
  • Outlet
    (for branches only) Hose nipple, DN 10

Dimensions

  • Filtration Area
    12.5 cm²
  • Outlet Spouts (Individual System)
    10 mm outside diameter
  • Suitable Membrane Filter Diameter
    47 / 50 mm

Features

  • Number of Filter Holders
    1

Materials of Construction

  • Materials of Construction
    Silicone flat gasket, silicone seal
  • Stainless Steel Quality
    High-grade stainless steel: B.S. 304S31|AISI 304

Product Information

  • Primary Product Type
    Manifolds

Specifications

  • Filter Holder
    Removable

Usage Protocols

  • Sterilization Procedures
    • By autoclaving (max. 134 °C)
    • By dry heat (max. 180 °C)
    • By flaming
    • By other methods acc. to ISO 8199

Volumes

  • Funnel Capacity
    100 mL
Microsart Base 47 mm, stainless steel
Microsart Base 47 mm, stainless steel
Item no.: 1ZU---0002
Price: $108.00
Learn more
Vacusart
Vacusart
Item no.: 17804----------M
Funnel
Funnel
Item no.: 6981002
Funnel
Funnel
Item no.: 6981004
Cellulose Acetate (CA) Membrane Filter
Cellulose Acetate (CA) Membrane Filter
Item no.: 11106--47----ACN
Price: $145.00
Learn more
Cellulose Acetate (CA) Membrane Filter
Cellulose Acetate (CA) Membrane Filter
Item no.: 11107--47----ACN
Price: $145.00
Learn more
Cellulose Acetate (CA) Membrane Filter
Cellulose Acetate (CA) Membrane Filter
Item no.: 11107--50----ACN
Price: $150.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11301--47----ACN
Price: $185.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11301--50----ACN
Price: $193.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11302--47----ACN
Price: $235.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11303--47----ACN
Price: $235.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11304--47----ACN
Price: $185.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11305--47----ACN
Price: $185.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11305--50----ACN
Price: $197.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11306--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11306--50----ACN
Price: $124.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11402Z-47----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11403--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11403--47----ACR
Price: $545.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11403Z-47----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11404--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11404--47----ACR
Price: $545.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11404--50----ACN
Price: $124.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11404Z-47----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11405--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11406--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11406--47----ACR
Price: $545.00
Learn more
CN white | black, sterile, 0.45 µm
CN white | black, sterile, 0.45 µm
Item no.: 11406--47----SCM
Price: $199.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11406--50----ACN
Price: $124.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11406--50----ACR
Price: $550.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11406Z-47----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11407--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11407--47----ACR
Price: $545.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11407--50----ACN
Price: $124.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11407--50----ACR
Price: $550.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11407Z-47----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11407Z-50----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 114H6--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 114H6--47----ACR
Price: $545.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 114H6Z-47----SCM
Price: $220.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 114H6Z-50----SCM
Price: $220.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13004--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13004--47----ACR
Price: $545.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13004Z-47----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13005--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13005--50----ACR
Price: $550.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13005Z-47----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13006--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13006--47----ACR
Price: $545.00
Learn more
CN gray | white, sterile, 0.45 µm
CN gray | white, sterile, 0.45 µm
Item no.: 13006--47----SCM
Price: $199.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13006--50----ACN
Price: $124.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13006--50----ACR
Price: $550.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13006Z-47----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13006Z-50----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13106--47----ACN
Price: $134.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13107--47----ACN
Price: $134.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13107--50----ACN
Price: $135.00
Learn more
Cellulose Acetate (CA) Membrane Filter
Cellulose Acetate (CA) Membrane Filter
Item no.: 13506--47----ACN
Price: $136.00
Learn more
Cellulose Acetate (CA) Membrane Filter
Cellulose Acetate (CA) Membrane Filter
Item no.: 13507--47----ACN
Price: $136.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13806--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13806--47----ACR
Price: $545.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13806--50----ACN
Price: $124.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13806--50----ACR
Price: $550.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13806Z-47----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13806Z-50----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13903--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13905--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13906--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13906--47----ACR
Price: $545.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13906--50----ACN
Price: $124.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13906--50----ACR
Price: $550.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13906Z-47----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13906Z-50----SCM
Price: $198.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 139H6--47----ACN
Price: $122.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 139H6--47----ACR
Price: $545.00
Learn more
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 139H6Z-47----SCM
Price: $220.00
Learn more
Microsart e.jet Fluid Pump 4L/min
Microsart e.jet Fluid Pump 4L/min
Item no.: 166MP-4
Price: $1,450.00
Learn more