Skip to content Skip to navigation menu

Cellulose Nitrate (CN) Membrane Filter

Cellulose nitrate membrane filters have a very uniform pore structure and are available in a wide range of pore size.

Item no.:  11404Z-47----SCM

Price:  $205.00

Availability (ex works):  For more information please log in

Cellulose nitrate is a standard material for membrane filters and offers a wide range of pore sizes from 8 µm to 0.45 µm. The larger pore sizes (8 µm, 5 µm, 3 µm) find use for cell retention, the 0.45 µm pore size for particle collection. The high non-specific adsorption of the cellulose nitrate membrane is very advantageous for diagnostic kits.Microsart e.motion Membrane Filters. Individually, sterile packaged on a special band optimized for dispensers, without protective paper.

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Dimensions

  • Filter Diameter
    ⌀ 47 mm
  • Membrane Thickness
    130 µm

Materials of Construction

  • Materials of Construction
    Cellulose nitrate (CN) membrane

Physicochemical Information

  • Pore Size
    0.8 µm
  • Wettability
    Hydrophilic

Product Information

  • Packaging
    Sterile, individually packed
  • Type
    Membrane filter

Specifications

  • Membrane Color | Grid Color
    white | black
Biosart® 250 Funnels
Biosart® 250 Funnels
Item no.: 16407--25----ACK
Price: $98.00
Learn more
Biosart® 250 Funnels
Biosart® 250 Funnels
Item no.: 16407--25----ALK
Price: $81.00
Learn more
Microsart® Funnel 100
Microsart® Funnel 100
Item no.: 16A07--10------N
Price: $141.00
Learn more
Microsart® Funnel 250
Microsart® Funnel 250
Item no.: 16A07--25------N
Price: $155.00
Learn more