Microbiology Accessories

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (88)

  • Stand for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZF---0013
    Brand
    Sterisart®

    $855.00

  • PTFE o- ring for 16679
    Item no.
    17039 Discontinued
    Material o-ring | seal
    Polytetrafluorethylene (PTFE)
  • 3-WAY SYRINGE VALVE WITH LUER LOCK

    $117.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Filter holder, 80 mm
    Piece
    1
    Item no.
    17655
    Filter Diameter
    ⌀ 80 mm
    Electrical / Battery item
    No

    $313.00

  • Petri Dishes, 90 mm
    Pieces
    100
    Item no.
    14311--90------N
    Application
    Microbial Enumeration
    Diameter
    ⌀ 90 mm
    Market
    Food & Beverage

    $58.80

  • Woulff’s bottle, 500 ml, with stop cock
    Piece
    1
    Item no.
    16610
    Volume
    0.5 L
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing
    Industry
    Food & Beverage

    $193.00

  • Stack of 10 Open Filter Holders
    Item no.
    17656
    Electrical / Battery item
    No

    $2,660.00

  • Ext. Barcode Scanner for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1EE---0010
    Brand
    Sterisart®

    $760.00

  • Malt extract NPS incl. Dispenserfilter
    Item no.
    14050--50----RDN Discontinued
    Culture Media
    Malt Extract
    Diameter
    ⌀ 5 cm
  • Tubing pressure-sided, silicone, 1 m
    Piece
    1
    Item no.
    1ZAS--0007
    Application Area
    Water analysis
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing
    Industry
    Food & Beverage, Pharma / Biotech

    $31.50

  • Suction flask, 1 l, glass
    Piece
    1
    Item no.
    16606
    Volume
    1 L
    Application
    Microbial Enumeration

    $80.50

  • Prefilter attachment, stainless steel
    Piece
    1
    Item no.
    16807
    Volume
    2 L
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing
    Industry
    Food & Beverage

    $320.00

  • Filter holder for Gelatin filters to MD8
    Piece
    1
    Item no.
    17801
    Brand
    MD8

    $112.00

  • Sterisart® adaptor for Millipore Compact/Integral Pump
    Pieces
    2
    Item no.
    16412----------V
    Brand
    Sterisart®

    $16.00

  • Tweezers, stainless steel
    Piece
    1
    Item no.
    16625
    Application Area
    Water analysis
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing
    Industry
    Food & Beverage, Pharma / Biotech

    $47.80

  • Results per page: | |

    Microbiology Accessories