Microbiology Accessories

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (94)

  • Syringe holder/support for Sterisart® 16469
    Piece
    1
    Item no.
    1ZA---0024
    Brand
    Sterisart®

    $7,450.00

  • Malt extract NPS incl. Dispenserfilter
    Item no.
    14050--50----RDN Discontinued
    Culture Media
    Malt Extract
    Diameter
    ⌀ 5 cm
  • Serial cable for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZE---0035
    Brand
    Sterisart®

    $125.00

  • Microsart Base 47 mm, stainless steel
    Piece
    1
    Item no.
    1ZU---0002
    Brand
    Microsart®
    Filtration Area
    12.5 cm²
    Application
    For adaptation of: Stainless steel funnels, Microsart@filter, Microsart Funnels, Biosart 100 Monitors with Adapter 16424
    Diameter
    ⌀ 47 mm

    $141.00

  • Adapter culture media plates on MD8
    Piece
    1
    Item no.
    17803
    Brand
    MD8
    Animal Components
    No
    CSA Compliant
    No
    Electrical / Battery item
    No

    $153.00

  • Intermediate adapter (ring) for alumini-
    Item no.
    17660 Discontinued

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Connector S-F (hose to filter holder)
    Piece
    1
    Item no.
    17659
    Animal Components
    No
    CSA Compliant
    No
    Electrical / Battery item
    No

    $135.00

  • Connector G-S (unit to hose)
    Piece
    1
    Item no.
    17658
    Animal Components
    No
    CSA Compliant
    No
    Electrical / Battery item
    No

    $139.00

  • Disposable plastic syringes, 50ml, 12/Pack
    Pieces
    12
    Item no.
    16647----------E
    Volume
    50 mL
    Materials of Construction
    Plastic

    $122.00

  • Disposable plastic syringe, 5ml, 12/Pack
    Pieces
    12
    Item no.
    16644----------E
    Volume
    5 mL
    Materials of Construction
    Plastic

    $42.50

  • Disposable plastic syringes, 20ml, 12/Pack
    Pieces
    12
    Item no.
    16646----------E
    Volume
    20 mL
    Materials of Construction
    Plastic

    $78.60

  • Tubing with Coupling Quick Con., PSU
    Piece
    1
    Item no.
    1ZA---0006
    Application Area
    Water analysis
    Application
    Microbial Enumeration

    $40.20

  • Communication kit for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZE---0040
    Brand
    Sterisart®

    $1,090.00

  • Woulff’s bottle, 500 ml, with stop cock
    Piece
    1
    Item no.
    16610
    Volume
    0.5 L
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing
    Industry
    Food & Beverage

    $193.00

  • Suction flask, 1 l, glass
    Piece
    1
    Item no.
    16606
    Volume
    1 L
    Application
    Microbial Enumeration

    $80.50

  • Results per page: | |

    Microbiology Accessories