s
Skip to content Skip to navigation menu

Metrology

Sartorius offers an extensive range of high-precision instruments for the measurement of mass, volume and density in the field of metrology: mass and volume comparators, susceptometers, pipette calibration balances and software solutions.

Density Determination Kit for Precision
Density Determination Kit for Precision
Item no.: YDK04
Price: $765.00
Learn More
Kit for density determination universal
Kit for density determination universal
Item no.: YDK03
Price: $875.00
Learn More
Plastic screw box for 500 g weights
Plastic screw box for 500 g weights
Item no.: YAW500GL
Price: $10.00

To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Show more

Learn More
Hamilton 50ml syringe
Hamilton 50ml syringe
Item no.: YDU-6

Hamilton 105025BFP 50ml Syringe

Show more

Hamilton tubing set
Hamilton tubing set
Item no.: YDU-3

Microlab GDS tubing set including:

  • Hamilton 12 Gauge Dispense Tubing 1372mm (1 pc.)
  • Hamilton Tub FEP 2.9x2x1219mm
  • Hamilton TUB FEP 2X1/4 2.9X2X300 (Pack of 2)
  • Hamilton Tub FEP 2.9x2x200 (Pack of 4)
  • Hamilton Yellow ferrule x 4

Show more

  • 1(current)
  • 2
  • 3