s
Skip to content Skip to navigation menu

Proline® Plus mechanical pipette, 1-ch, 10 ml

Proline® Plus mechanical pipette family is designed to offer comfort and quality for your everyday manual pipetting. It combines durable construction with ease and lightness of use, and is therefore a perfect choice for liquid-handling professionals and students alike. In addition, it has the widest pipette range, including fixed volume pipettes for when volumes need to be ready-set to avoid errors.

Item no.:  728590

Price:  $192.00

Availability:  In Stock *

*Detailed delivery date provided during check-out

Proline® Plus mechanical pipette family is designed to offer comfort and quality for your every day manual pipetting. While it shares many of the excellent features of mLINE®, it has a personal design and a robust feel for heavier use. In addition, it has the widest pipette range, including fixed volume pipettes, for when volumes need to be ready-set to avoid errors. Proline® Plus pipettes are an excellent choice for both experienced laboratory professionals and students.

  • The widest range of pipettes for various users and applications
  • Ergonomic design with light pipetting forces, comfortable handle and finger support for reduced risk of strain injuries
  • Minimised risk of contamination with Safe-Cone Filters and full autoclavability
  • Highly durable with strengthened structure also for heavier use

Catalog

Sartorius Liquid Handling Products
en 10.3 MB

User Manual

Proline®Plus pipette
en 840.0 kB
Proline® Plus pipette
fr 875.9 kB
Proline® Plus pipette
de 844.4 kB
Proline® Plus pipette
it 930.3 kB
Proline®Plus pipette
ru 1.0 MB
Proline® Plus pipette
es 904.2 kB

Product properties

  • Volume
    10 mL
  • Channels
    1
  • Adjustable Volume
    No
  • Primary Product Type
    Pipettes
  • Product Family
    Proline Plus
  • Pipette Type
    Mechanical pipettes, fixed volume

Technical attributes

  • Dimensions (WxDxH)
    280 × 85 × 45 mm
  • Electrical / Battery item
    Yes
  • Animal Components
    No