Skip to content Skip to navigation menu

Picus NxT electronic pipette, 12-channel, 10 - 300 µl

Picus® NxT offers you distinct advantages of compliance in strictly regulated laboratories, including a certificate of accredited 3-point calibration. The superior design of Picus® NxT, adopted from the proven, award-winning Picus®, provides maximum operating convenience, considerably easing your workload.

Item no.:  LH-745461

Price:  $2,070.00

Availability:  In Stock *

*Detailed delivery date provided during check-out

Picus® NxT offers you distinct advantages for compliance in strictly regulated laboratories, including a certificate of accredited 3-point calibration. The superior design of Picus® NxT, adopted from the proven, award-winning Picus®, provides maximum operating convenience, considerably easing your workload.

Its superior technology, electronic brake and piston control system ensure accurate and precise pipetting results, independently of the particular user. By guiding pipetting steps, the unique plate tracker increases reliability in correctly filling microwell plates. The pipette's repetitive blow-out function facilitates dispensing of the very last droplets of your sample, even of viscous liquids, for example.

The intuitive user interface gives you a choice of five language options: English, French, German, Russian and Chinese.

Picus® NxT is available in single-channel models, covering a volume range of 0.2 to 10,000 µl, and in multi-channel models from 0.2 µl to 1,200 µl.

  • Certificate of accredited 3-point calibration to meet demanding quality system requirements
  • Password protection for stored programs to prevent unauthorized changes
  • Repeated blow-out to dispense the very last liquid droplets, ensuring maximum recovery
  • Uniquely lightweight and compact design maximizes user convenience
  • Conveniently located, one-touch operating-button and feather-light electronic tip ejection help minimize muscle strain
  • Unique plate tracker increases reliability in microwell plate dispensing
  • The comprehensive selection of pipetting modes lets you perform a number of different liquid handling tasks quickly and easily

Catalog

Sartorius Pipetting and Dispensing Products
en 14.0 MB

Product properties

  • Volume
    10 – 300 µL
  • Primary Product Type
    Pipettes
  • Product Family
    Picus NxT
  • Pipette Type
    Electronic pipettes
  • Channels
    12
  • Length Range
    18.5 – 22.0 cm
  • Weight Range
    165 - 215 g

Technical attributes