Skip to content Skip to navigation menu

Picus® electronic pipette, 1-ch, 0.2-10 µl

Enjoy your work with Picus®! Its highly sophisticated and completely ergonomic design will reduce your risk of repetitive strain injury (RSI). Fully electronic operation ensures the maximum accuracy and repeatability of your results.

Item no.:  735021

Price:  $895.00

Availability:  In Stock *

*Detailed delivery date provided during check-out

Featuring the most sophisticated and ergonomic design and fully electronic operation, Picus® will ease your workload, and thus reduce your risk of repetitive strain injury (RSI).

Its superior technology, electronic brake and piston control system ensure accurate and precise pipetting results, independently of the particular user. By guiding pipetting steps, the unique plate tracker increases reliability in correctly filling microwell plates. The pipette's repetitive blow-out function facilitates dispensing of the very last droplets of your sample, even of viscous liquids, for example.

The intuitive user interface gives you a choice of five language options: English, French, German, Russian and Chinese.

Picus® is available in single-channel models, covering a volume range of 0.2 to 10,000 µl, and in multi-channel models from 0.2 µl to 1,200 µl.

  • Uniquely lightweight and compact design maximizes user convenience
  • Conveniently located, one-touch operating-button and feather-light electronic tip ejection help minimize muscle strain
  • Electronic piston control and brake ensure accurate, user-independent pipetting results
  • Unique plate tracker increases reliability in microwell plate dispensing
  • The comprehensive selection of pipetting modes lets you perform a number of different liquid handling tasks quickly and easily

Brochure

Picus Electronic Pipette
en 2.0 MB
Picus 电动移液器
zh 1.1 MB
Picus Pipetta elettronica
it 2.3 MB

Catalog

Sartorius Liquid Handling Products
en 10.3 MB

Datasheet

Picus® & Picus® NxT Electronic Pipettes — The Most Sophisticated and Ergonomic Pipettes Ever!
en 611.2 kB

User Manual

Picus® & Picus® NxT Electronic Pipette User Manual
en 8.9 MB
QUICK START GUIDE Picus® & Picus® NxT Electronic Pipettes
en 1.3 MB

Product properties

  • Weight
    102 g
  • Volume
    0.2 – 10 µL
  • Channels
    1
  • Length
    21.4 cm
  • Length Range
    18.5 – 22.0 cm
  • Primary Product Type
    Pipettes
  • Product Family
    Picus
  • Pipette Type
    Electronic pipettes
  • Weight Range
    100 - 130 g

Technical attributes

  • Dimensions (WxDxH)
    335 × 150 × 130 mm
  • Electrical / Battery item
    Yes
  • Animal Components
    No