Skip to content Skip to navigation menu

Optifit Tip Low Retention, 0.1-10 µl, refill tower

Sartorius Low Retention Tips feature an extremely even and durable liquid-repellent surface for maximising your sample recovery and eliminating the loss of your expensive reagents. As a result, detergent-containing liquids with a low surface tension slide off easily from the inside surface of the tip, leaving very little residue behind.

Item no.:  LH-L790012

Price:  $61.00

Availability (ex works):  For more information please log in

Sartorius Low Retention Tips have an extremely even and durable liquid-repellent surface for optimising the flow of the liquid while dispensing, for optimum sample recovery. Liquids with low surface tension, like detergents, slide easily off of the inner surface of the tip, leaving very little residue behind. This Low Retention feature is thus very useful in the following applications, where such viscous, detergent containing, liquids are often pipetted: PCR, real-time PCR, cloning, SDS-PAGE and other nucleic acid or protein analysis methods.

  • Ergonomic and light tip attachment and ejection secured by tip compatibility with the Optiload feature of Sartorius pipettes
  • Environment friendly materials used in tips, trays and racks are 100% recyclable or can be incinerated as energy waste
  • Less waste by reusing the fully autoclavable (121 ºC, 20 min) tip racks with refill or bulk tips
  • Easy matching with a suitable Sartorius pipette with colour coded tip trays
  • Improved tip identification and traceability by informative rack labels indicating tip volume, product number, lot number and purity level

The non-filtered Optifit Tips are now available with Low Retention feature to secure optimum liquid flow for optimum sample recovery.

  • Extremely liquid-repellent tip surface secures maximal sample recovery also with detergent containing liquids
  • Optimal liquid flow ensures high precision, when pipetting results are very consistent time after time
  • The high chemical resistance of Low Retention Tip surface secures sample and result integrity with no interfering leachables

The Low Retention feature is available in the following packaging types:

  • Single Tray racks - DNase, RNase and endotoxin free certified
  • Refill Towers - space-saving and ecological

The non-filtered Optifit Tips are designed for best possible fitting and sealing to secure the highest possible accuracy and precision. These pipette tips enable ergonomic and light tip attachment by being compatible with the Optiload feature in Sartorius Picus, eLINE®, mLINE® and Proline® Plus pipettes. Optifit Tip trays are colour-coded for easy matching with corresponding, colour-coded Sartorius pipettes. They also match with most other pipettes due to their universal design.

Strict quality standards, ISO 9001 and ISO 13485, are followed from tip R&D to production and delivery. The purity certified tips are manufactured in ISO 8 classified clean-room conditions to avoid any contaminations and are tested for DNase, RNase and endotoxins per each tip lot. Pre-sterilised tips are also available for the purest laboratory work.

Application Note

Ponteiras de baixa retenção — Nota de aplicação #01 — Comparação de desempenho de ponteiras de pipeta de baixa retenção de vários fabricantes
pt 367.6 kB
低吸附吸头
zh 647.2 kB
Low Retention Tips — Application Note #01 — Performance comparison of low retention pipette tips from various manufacturers
en 650.6 kB
Puntali a bassa ritenzione — Nota applicativa #01 — Confronto prestazionale tra Micropipette con puntali a bassa ritenzione di diversi produttori
it 353.5 kB
Low Retention Tips — ザルトリウス スマートチップ (ローリテンション)
ja 568.9 kB
Puntas de baja retención — Nota de aplicación #01 — Comparación del rendimiento de las puntas de pipeta de baja retención de diferentes fabricantes
es 355.5 kB

Brochure

Ponteiras de baixa retenção — Ótimo fluxo e ótima recuperação
pt 964.1 kB
低吸附吸头 — Optimum Flow for Optimum Recovery
zh 4.0 MB
Low Retention-Spitzen — Optimale Flüssigkeitsabgabe - optimale Ausbeute
de 970.6 kB
Pointes Low Retention — Un écoulement optimal pour une récupération optimale
fr 956.0 kB
Puntali a bassa ritenzione — Il flusso ottimale per un ottimo recupero
it 697.9 kB
Low Retention Tips | ザルトリウス スマートチップ (ローリテンション) — 最高の回収率を得るための最高の液体フロー
ja 1.1 MB
Наконечники Low Retention — Оптимальная работа с жидкостями для экономии образцов и реагентов
ru 722.4 kB
Puntas de baja retención — Flujo óptimo para una recuperación óptima
es 963.5 kB
Low Retention Tips — Optimum Flow for Optimum Recovery
en 976.5 kB
High Quality Pipette Tips for Consistent and Reliable Results
en 3.4 MB
宣传手册:液体处理产品精简目录
zh 1.7 MB

Catalog

Sartorius Pipetting and Dispensing Products
en 14.0 MB

Datasheet

Low Retention Tips — Optifit Tips and SafetySpace Filter Tip
en 1.2 MB

Compliance Information

  • Animal Components
    No
  • Electrical / Battery item
    No

Dimensions

  • Length
    31.5 mm

Product Information

  • Pack Size
    960
  • Packaging
    Refill Tower
  • Primary Product Type
    Tips
  • Tip Type
    Low retention tips, non-filtered

Sterility

  • Delivery Condition
    Non-Sterile
  • Purity
    Non-sterile

Volumes

  • Volume
    0.1 – 10 µL

Customers Also Purchased

mLINE® mechanical pipette, 1-ch, 0.1-3 µl

mLINE® mechanical pipette, 1-ch, 0.1-3 µl

Learn More
Picus® electronic pipette, 1-ch, 0.2-10 µl

Picus® electronic pipette, 1-ch, 0.2-10 µl

Learn More
Picus® electronic pipette, 8-ch, 0.2-10 µl

Picus® electronic pipette, 8-ch, 0.2-10 µl

Learn More
Picus® electronic pipette, 12-ch, 0.2-10 µl

Picus® electronic pipette, 12-ch, 0.2-10 µl

Learn More
Optifit Tip, 0.1-10 µl, single tray

Optifit Tip, 0.1-10 µl, single tray

Learn More
SafetySpace™ Filter Tip, 0.1-10 µl, single tray

SafetySpace™ Filter Tip, 0.1-10 µl, single tray

Learn More
Optifit Tip, 0.1-10 µl, refill tower

Optifit Tip, 0.1-10 µl, refill tower

Learn More