Skip to content Skip to navigation menu

Optifit Tip, 50-1200 µl, bulk in box

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Item no.:  791204

Availability (ex works):  On Request

The non-filtered Optifit Tips are designed for best possible fitting and sealing to secure the highest possible accuracy and precision. These pipette tips enable ergonomic and light tip attachment by being compatible with the Optiload feature in Sartorius Picus® NxT, Picus®, eLINE®, mLINE® and Proline® Plus pipettes.

Optifit Tips are available in various packaging types for all your needs:

  • Single Tray racks – purity certified tip racks
  • Refill Packs - purity certified and ecological refill packages
  • Refill Towers - space-saving and ecological refill packages
  • Flexibulk boxes - space-saving, ecological and economical bulk boxes
  • Standard bulk – economical bulk boxes

While Optifit Tip trays are colour coded for easy matching with a corresponding, colour coded Sartorius pipette, they do also match with most other pipette due to their universal design.

Strict quality standards, ISO 9001 and ISO 13485, are followed from tip R&D to production and delivery. The purity certified tips are manufactured in ISO 8 classified clean room conditions to avoid any contaminations and are tested for DNase, RNase and endotoxins per each tip lot. Pre-sterilised tips are also available for the purest laboratory work.

  • Ergonomic and light tip attachment and ejection secured by tip compatibility with the Optiload feature of Sartorius pipettes
  • Environment friendly materials used in tips, trays and racks are 100% recyclable or can be incinerated as energy waste
  • Less waste by reusing the fully autoclavable (121 ºC, 20 min) tip racks with refill or bulk tips

Brochure

High Quality Pipette Tips for Consistent and Reliable Results
en 3.4 MB
宣传手册:液体处理产品精简目录
zh 1.7 MB

Catalog

Sartorius Pipetting and Dispensing Products
en 14.0 MB

Compliance Information

  • Animal Components
    No

Dimensions

  • Dimensions (W×D×H)
    590 × 330 × 265 mm
  • Length
    71.5 mm

Product Information

  • Pack Size
    1000
  • Packaging
    Bulk in box
  • Primary Product Type
    Tips
  • Tip Type
    Non-filtered tips

Sterility

  • Delivery Condition
    Non-Sterile
  • Purity
    Non-sterile

Volumes

  • Volume
    50 – 1,200 µL

Customers Also Purchased

Midi Plus™ Pipetting Controller

Midi Plus™ Pipetting Controller

Learn More
Safe-Cone Filter, standard, Ø 5.33 mm

Safe-Cone Filter, standard, Ø 5.33 mm

Learn More
Picus® electronic pipette, 8-ch, 50-1200 µl

Picus® electronic pipette, 8-ch, 50-1200 µl

Learn More
Picus® electronic pipette, 12-ch, 50-1200 µl

Picus® electronic pipette, 12-ch, 50-1200 µl

Learn More
SafetySpace™ Filter Tip, 50-1200 µl, single tray

SafetySpace™ Filter Tip, 50-1200 µl, single tray

Learn More
Optifit Tip Low Retention, 50-1200 µl, single tray

Optifit Tip Low Retention, 50-1200 µl, single tray

Learn More
Optifit Tip Low Retention, extended, 50-1200 µl, single tray

Optifit Tip Low Retention, extended, 50-1200 µl, single tray

Learn More
SafetySpace™ Filter Tip Low Retention, 50-1200 µl, single tray

SafetySpace™ Filter Tip Low Retention, 50-1200 µl, single tray

Learn More