Pipetting Accessories
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbow pad supports ergonomic and comfortable pipetting.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (62)
- Fits to Prospenser models 30ml and 60ml
- Standard dispensing head
- Material FEP (Fluorinated ethylene propylene)
- Fits to all Prospenser Plus and Biotrate models
- Material Polypropylene
-Flexible dispensing unit for Prospenser 30ml and 60ml models
-Fast and easy dispensing in to narrow tubes
-Maximum length 1m
- Material FEP (Fluorinated ethylene propylene)
- Fits to all Prospenser models
- Material Polypropylene
- Fits to all Prospenser Plus and Biotrate models
- Material Ethylene tetrafluoroethylene
Brown window to protect light sensitive media
Fits all Biotrate models
- Fits to all Prospenser Plus and Biotrate models
- Material Polypropylene
- Fits to all Prospenser Plus and Biotrate models
- Material Ethylene tetrafluoroethylene
- Fits to all Prospenser models
- Material Polypropylene
- Flexible dispensing head for all Prospenser Plus and Biotrate models
- Fast and easy dispensing in to narrow tubes
- Maximum length 1m
- 3mm fine tip for accurate titration
- Material FEP (Fluorinated ethylene propylene)
- Fits to Prospenser models up to 10ml
- Standard dispensing head
- Material FEP (Fluorinated ethylene propylene)
- Fits to all Prospenser models
- Material Ethylene tetrafluoroethylene
-Aspiration tube with threaded connector.
-Fits to Prospenser models up to 10ml
-Lenght 310mm
- Material FEP (Fluorinated ethylene propylene)
- Fits to all Prospenser Plus and Biotrate moded
- Material Silicone
- Fits to all Biotrate models
- Material FEP (Fluorinated ethylene propylene)
Pipetting Accessories