Lab Water Consumables

Lab Water Consumables

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (67)

  • Arium® 61215 Softener cartridge
    Piece
    1
    Item no.
    612CPS1
    Brand
    Arium®
    Device/Instrument Compatibility
    Arium® 61215
    Filter Type
    Ion Exchange
    Dimensions WxDxH
    140 x 280 x 250 mm

    $300.00

  • Arium® Pre-Treatment Cartridge
    Item no.
    H2O-CPFAD-1
    Brand
    Arium®
    Device/Instrument Compatibility
    Arium® Advance
    Materials of Construction
    High-quality Polypropylene (PP)
    Filter Type
    Spherical, catalytically activated carbon
  • Arium® Cell Plus Ultrafilter, 1 pc
    Item no.
    H2O-CUF
    Brand
    Arium®
    Device/Instrument Compatibility
    Arium® Mini, Arium® Comfort
    Materials of Construction
    Acrylonitrile butadiene styrene (ABS) Housing, Polyurethane (PUR) Composite Material, Polycarbonate (PC) Protective Bell, Polysulfone Membrane
    Filter Type
    Membrane Filters
  • Consumables package for Arium® Comfort II with UV|TOC
  • Consumables package for Arium® Comfort I
    Item no.
    SB-12-03-0508
    Brand
    Arium®
  • Consumables package for Arium® Mini
    Item no.
    SB-12-03-0523
    Brand
    Arium®
  • Consumables package for Arium® Mini Essential UV
    Item no.
    SB-12-03-0528
    Brand
    Arium®
  • Consumables package for Arium® Mini, Arium® Pro and Arium® Smart Station
  • Arium® Advance RO | Comfort I Reverse Osmosis Module
    Item no.
    613CPM4
    Brand
    Arium®
    Device/Instrument Compatibility
    Arium® Advance RO, Arium® Comfort I
    Materials of Construction
    Polypropylene (PP) Housing, Polyamide (PA) Membrane
    Filter Type
    Membrane Filters
  • Arium® 50 Liter Bag
    Item no.
    H2O-CBS-50
    Brand
    Arium®
    Device/Instrument Compatibility
    Arium® Bagtank 50, Arium® Bagtank 100
    Materials of Construction
    S71 Proprietary film, TuFlux® Tubing
    Dimensions WxDxH
    595 x 400 x 80 mm
  • Arium® Extended Connection Set
    Item no.
    H2O-ATES-UP
    Brand
    Arium®
    Device/Instrument Compatibility
    Arium® Smart Station Ultrapure
    Materials of Construction
    1/4" Polyethylene (PVDF |PE) Tubing
    Dimensions WxDxH
    320 x 320 x 150 mm
  • Arium® RO Cleaning Set
    Item no.
    H2O-CCS
    Brand
    Arium®
    Device/Instrument Compatibility
    Arium® Advance, Arium® Comfort
    Dimensions WxDxH
    133 x 641 x 50 mm
  • Arium® Elemental Kit
    Item no.
    H2O-E-PACK
    Brand
    Arium®
    Device/Instrument Compatibility
    Arium® Pro
    Application
    Elemental Kit, Arium® Pro cartridge set for standard ultrapure water applications
    Materials of Construction
    Polypropylene (PP) Housing, Stainless steel Fixing Screws
  • Arium® Analytical Kit
    Item no.
    H2O-A-PACK
    Brand
    Arium®
    Device/Instrument Compatibility
    Arium® Pro UV, Arium® Pro VF
    Application
    Analytical Kit, Arium® Pro cartridge set for biological, chemical-analytical and standard ultrapure water applications
    Materials of Construction
    Polypropylene (PP) Housing, Stainless steel Fixing Screws
  • Arium® Mini 5 Liter Bag
    Item no.
    H2O-CBS-5-S
    Brand
    Arium®
    Device/Instrument Compatibility
    Arium® Mini Plus, Arium® Mini
    Materials of Construction
    S71 Proprietary film, TuFlux® Tubing
    Dimensions WxDxH
    595 x 400 x 80 mm
  • Results per page: | |

    Lab Water Consumables