Lab Water Accessories

Lab Water Accessories

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (23)

  • Arium® Water Guard
    Item no.
    610AWG1
    Brand
    Arium®
    Line Voltage
    100 – 240 VAC, 50 - 60 Hz
    Cable Length
    2.0 m
    Diameter
    ⌀ 5 cm
  • Arium® Advance RO | Comfort I Reverse Osmosis Modules
    Item no.
    613CPM4--------V
    Brand
    Arium®
    Device/Instrument Compatibility
    Arium® Advance RO, Arium® Comfort I
    Diameter
    ⌀ 7.8 cm
    Materials of Construction
    Polypropylene (PP) Housing, Polyamide (PA) Membrane
  • Arium® Bagtank 50 w/o Pump
    Item no.
    H2O-AOV-50-W
    Brand
    Arium®
    Dimensions
    85.2 × 25.4 × 58.7 cm
    Volume
    50 Liter
    Flow Rate
    Gravity
  • Arium® Mini Essential Starter Set
    Item no.
    H2O-MU-SET-US
    Brand
    Arium®
    Line Voltage
    100 – 240 VAC, 50 - 60 Hz
    Power Plug
    United States of America, Canada
  • Arium® Bagtank 100 w/o Pump
    Item no.
    H2O-AOV-100-W
    Brand
    Arium®
    Dimensions
    85.2 × 51.4 × 58.7 cm
    Volume
    100 Liter
    Flow Rate
    Gravity
  • Arium® Bagtank 20 w/o Pump
    Item no.
    H2O-AOV-20
    Brand
    Arium®
    Dimensions
    80.8 × 16.6 × 43.7 cm
    Volume
    20 Liter
    Flow Rate
    3 L/min
  • Arium® Tank Level Sensor
    Item no.
    H2O-ALS1
    Brand
    Arium®
    Cable Length
    3.0 m
  • Arium® Advance L Dual Prefilter Housing
    Item no.
    H2O-AFHL-2
    Brand
    Arium®

    $392.00

  • Arium® Mini Plus UV Starter Set
    Item no.
    H2O-MA-UV-SET-US
    Brand
    Arium®
    Line Voltage
    100 – 240 VAC, 50 - 60 Hz
    Power Plug
    United States of America, Canada
  • Arium® Bagtank Rollers
    Item no.
    H2O-ATR
    Brand
    Arium®
  • Arium® Mini UV Starter Set
    Item no.
    H2O-MM-UV-SET-US
    Brand
    Arium®
    Line Voltage
    100 – 240 VAC, 50 - 60 Hz
    Power Plug
    United States of America, Canada
  • Arium®  Foot Switch
    Item no.
    H2O-AFS1
    Brand
    Arium®
    Dimensions
    14 cm × 4.5 cm × 10.6 cm
    Line Voltage
    100 – 240 V
    Cable Length
    2.0 m
  • Arium® Bagtank Water Purification System With Pump, 115 VAC
    Item no.
    H2O-AOV-50-US
    Brand
    Arium®
    Device/Instrument Compatibility
    Arium® Comfort I, Arium® Comfort II, Arium® Advance RO, Arium® Advance EDI
    Line Voltage
    115 VAC, 60 Hz
    Flow Rate
    3 L/min
  • Arium® Advance L Prefilter Housing
    Item no.
    H2O-AFHL-1
    Brand
    Arium®

    $259.00

  • Arium® Conversion Kit
    Item no.
    H2O-ACK-D
    Brand
    Arium®
    Cable Length
    3.4 m
    Length
    3.4 m
    Materials of Construction
    Polyvinylidene fluoride (PVDF)

    $845.00

  • Results per page: | |

    Lab Water Accessories