s
Skip to content Skip to navigation menu

Viscose/Polyester Nonwoven / Grade 2602

This non-wovens grade is generally used for the filtration of liquids in the industry.

Item no.:  FT-3-01324-032

Availability:  On Request

Application Example

  • Food processing industry : Detection of contaminants in dairy products, baby food

Brochure

Filter Papers for the Laboratory and Industry
en 9.1 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Quantity
    1000
  • Dimensions
    32 mm
  • Weight
    150 g/m²
  • Pore size
    N/A
  • Primary Product Type
    Filters
  • Grade
    2602
  • Material
    Rayon (viscose) | polyester
  • Filter Type
    Non-woven Filters
  • Filter Format
    Discs
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    1000

Technical attributes

  • Thickness
    0.8 mm
  • Filter Material
    Rayon (viscose) - Polyester
  • Specifications
    Nonwovens made of viscose/polyester
  • Area of Application
    Clarification