Skip to content Skip to navigation menu

Viscose Nonwoven / Grade 2601 20 g/m²

This non-wovens grade is generally used for the filtration of liquids in the industry.

Item no.:  FT-3-01308-185

Availability (ex works):  On Request

Application Example

  • Testing of mortars containing mineral binders; determinatin of water retentivity of freshly mixed mortar by the filterplate method according to DIN 18555-7

Brochure

Filter Papers for the Laboratory and Industry
en 9.1 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB
Laboratory Filtration Products
en 21.9 MB

Applications

  • Area of Application
    Clarification

Dimensions

  • Filter Diameter
    ⌀ 185 mm
  • Thickness
    0.19 mm

Materials of Construction

  • Filter Material
    Rayon (viscose)

Physicochemical Information

  • Grade
    2601 (20 g/m²)
  • Pore Size
    75 µm

Product Information

  • Filter Type
    Non-woven Filters
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters

Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Specifications
    Nonwovens made of viscose

Weights

  • Weight
    20 g/m²