Skip to content Skip to navigation menu

Sartoclear Dynamics® Lab V, 150 mL, 2 g

Sartoclear Dynamics® Lab V, 150 mL, 2 g is a kit designed for the clarification and sterile filtration of up to 150 mL mammalian cell culture with 2 g diatomaceous earth as filter aid per unit of filtration.

Item no.:  SDLV-0150-02C--E

Price:  $179.00

Availability:  In Stock *

*Detailed delivery date provided during check-out

Sartoclear Dynamics® Lab V kits enable clarification and sterile filtration to be performed in a single step. These kits simplify the process by fully eliminating the centrifugation step otherwise needed for clarification. Each Sartoclear Dynamics® Lab V kit is comprised of pouches of filter aid and vacuum filtration units that match your needs.

  • Kit for a single-step mammalian cell culture harvesting
  • Fast and proof filtration
  • Gamma sterilized pouches of filter aid and vacuum filtration units

The kit SDLV-0150-02C--E comprises:

1 × 180C1----------E
(12 × Sartolab® RF 150; 0.22 µm; PES; single-packaged; sterile)
1 × SDLKG-01.0------2
(24 × pouches of filter aid, 1 g)

Brochure

Sartoclear Dynamics® Lab Convenient Mammalian Cell Culture Harvesting
en 2.5 MB

Datasheet

Sartoclear Dynamics Lab V
en 195.9 kB

User Manual

Sartoclear Dynamic® Lab Filter Aid
fr 432.7 kB
Sartoclear Dynamics® Lab Filter Aid
en 399.8 kB
Sartoclear Dynamic® Lab Filter Aid
es 419.8 kB
Sartoclear Dynamic® Lab Filter Aid
de 420.3 kB

Validation Guide

Validation Guide Diatomaceous Earth – Celpure® C300
en 1.2 MB

Product properties

  • Primary Product Type
    Filtration Kits
  • Brand
    Sartoclear Dynamics® Lab
  • Pressure/Vacuum
    Vacuum
  • Pore Size
    0.22 µm
  • Packaging
    Single pouch packed
  • Volume
    150 mL

Technical attributes

  • Device Type
    Vacuum Filtration Units
  • Sample Type
    Cell Culture
  • Application
    • Cell Culture
    • Cell Culture (recombinant proteins, mAbs)
    • Cell Harvest
    • Cell Removal / Harvest
    • Clarification
    • Prefiltration
    • Protection of Final Filters
    • Screening
    • Sterility Testing
  • Area of Application
    • Analytical Sample Preparation
    • Clarification
    • Research and development
    • Sterile Filtration
  • Cell Density
    < 5 mio. cells/mL

Customers Also Purchased

Microsart e.jet Fluid Pump 4L/min

Microsart e.jet Fluid Pump 4L/min

Learn More
Sartolab® RF Vacuum Filter 180C1----------E, 0.22 µm Polyethersulfone, 150ml

Sartolab® RF Vacuum Filter 180C1----------E, 0.22 µm Polyethersulfone, 150ml

Learn More
Sartoclear Dynamics® Lab V, 250 mL, 5 g

Sartoclear Dynamics® Lab V, 250 mL, 5 g

Learn More
Sartoclear Dynamics® Lab V, 500 mL, 5 g

Sartoclear Dynamics® Lab V, 500 mL, 5 g

Learn More
Sartoclear Dynamics® Lab V, 1000 mL, 10 g

Sartoclear Dynamics® Lab V, 1000 mL, 10 g

Learn More