Regenerated Cellulose Membrane Filters / Type 18406, 0.45 µm pore size, 25 mm diameter, 100 pieces per pack
Choose your Regenerated Cellulose Membrane Filters
These solvent-resistant (pH 3-12), hydrophilic and low non-specific adsorptive membrane filters are excellently suited for the particle removal from solvents.
They are mainly used for clarification and degassing solvents and mobile phases for HPLC.
Applications
-
Application
-
Filtration of Aqueous Solutions
-
Solvent Filtration
-
Solvent Filtration-mixtures
- Clarification
-
Filtration of Aqueous Solutions
-
Application Area
-
Analytical sample preparation
- Sterile filtration
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 25 mm
-
Membrane Thickness150 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate32 mL/min/cm²/bar (Water)
-
Grade18406
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialRegenerated Cellulose (RC)
-
Membrane MaterialRegenerated Cellulose (RC)
Physicochemical Information
-
Bubble Point≥ 2.9 bar
-
Pore Size0.45 µm
-
Retention RateN/A
-
WettabilityHydrophilic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Sterility/Purity
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134 °C
- Ethylene oxide
-
By autoclaving at 121 °C or 134 °C