Quartz Microfiber Filters / Grade T293
Quartz microfibre filters are especially suited for emission monitoring at temperatures of up to 900 °C and wherever filters of the highest purity are needed. They filters are free of glass fibres and binding agents.
- Price (USD):
- $474.00
- Item No.:
- FT-3-1109-100
- Availability:
- pcs
- Pieces
- 50
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Quartz Microfibre Filters
Quartz microfibre filters are especially suited for emission monitoring at temperatures of up to 900 °C and wherever filters of the highest purity are needed. They filters are free of glass fibres and binding agents.
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 100 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
GradeT 293
-
Membrane Color | Grid Colorwhite (w/o grid)
-
Pre-heatedNo
-
Thickness0.43 mm
Materials of Construction
-
Filter MaterialQuartz Microfibers
-
Membrane MaterialN/A
Physicochemical Information
-
Penetration DOP 0.3 µm< 0.002%
-
Pore SizeN/A
-
Retention RateN/A
-
Thermal StabilityUp to 900 °C
-
WettabilityHydrophilic
Product Information
-
Filter TypeQuartz Microfiber Filters
-
Pack Size50
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight85 g/m²