text.skipToContent text.skipToNavigation

Quartz Microfiber Filters / Grade T293

Quartz microfibre filters are especially suited for emission monitoring at temperatures of up to 900 °C and wherever filters of the highest purity are needed. They filters are free of glass fibres and binding agents.

Order Number:  FT-3-1109-025

Availability:  On Request

Quartz microfibre filters are especially suited for emission monitoring at temperatures of up to 900 °C and wherever filters of the highest purity are needed. They filters are free of glass fibres and binding agents.

Brochure

Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Dimensions
    25 mm
  • Weight
    85 g/m²
  • Primary Product Type
    Filters
  • Grade
    T 293
  • Wettability
    Hydrophilic
  • Material
    Quartz microfibre
  • Membrane Color | Grid Color
    white (w/o grid)
  • Filter Type
    Quartz Microfiber Filters
  • Filter Format
    Discs
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    50

Technical attributes

  • Thermal stability
    Up to 900 °C
  • Thickness
    0.43 mm
  • Filter Material
    Quartz Microfibre
  • Penetration DOP 0.3 µm
    < 0.002%
  • Application
    Air/Gas Filtration
  • Area of Application
    Analytical Sample Preparation` Particle Analysis