Qualitative Papers/ Grade 131 / ⌀ 110 mm Folded Filters
Choose your High-purity, Qualitative Filter Papers
Technical specifications:
- Made of cotton linters and refined pulp
- Low-phosphate and low-potassium content
- Ash content ≤ 0.02 %
- Weight: 80 g/cm2
- Thickness: 0.16 mm
- No additives, such as wet-strenghening
Example of applications:
- Determination of phosphate and sodium content in soils
Applications
-
ApplicationClarification
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 110 mm
General Specifications
-
Filter FormatFolded
-
Filter Paper/Membrane ColorWhite
-
Filtration Time100 s
-
Grade131
-
SpecificationsNarrow-pore, dense, slow filtering
-
Thickness0.16 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (low-phosphate and potassium; < 0.02 % ash)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
PrecipitationsFine crystalline
-
Retention Rate3–5 µm
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight80 g/m²