Skip to content Skip to navigation menu

Qualitative & Technical Papers, Creped/ Grade 1602/N

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Item no.:  FT-2-342-750750

Availability:  On Request

  • Made of refined pulp and cotton linters with an > 95% α-cellulose content
  • Ash content between 0.1 – 0.15%
  • Wet-strengthened

Brochure

Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Dimensions
    750 mm × 750 mm
  • Weight
    70 g/m²
  • Retention Rate
    14–16 µm
  • Primary Product Type
    Filters
  • Grade
    1602/N
  • Filter Type
    Qualitative Filter Papers
  • Filter Format
    Sheets
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    100

Technical attributes

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Wet Bursting Strength
    > 30 kPa
  • Specifications
    Very fast filtering
  • Filtration Time
    5 s
  • Area of Application
    Clarification
  • Thickness
    0.23 mm