Skip to content Skip to navigation menu

Polyamide Membrane Filters / Type 25006

Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

Item no.:  25006--50------N

Availability:  On Request

They are recommended for the particle removal from aqueous solutions and solvents, for analytical determination such as HPLC, for the sterile filtration of these liquids as well as for applications where a membrane with a relatively high nonspecific adsorption is suitable.

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Primary Product Type
    Filters
  • Grade
    25006
  • Wettability
    Hydrophilic
  • Membrane Color | Grid Color
    white (w/o grid)
  • Filter Type
    Membrane Filters
  • Filter Format
    Discs
  • Pore Size
    0.45 µm
  • Flow Rate
    35 mL/min/cm²/bar (Water)
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    100
  • Diameter
    ⌀ 50 mm

Technical attributes

  • Bubble Point
    2.3 bar
  • Filter Material
    Polyamide (PA)
  • Sterilization Procedures
    • By autoclaving at 121 °C or 134°C
    • Ethylene oxide
  • Burst Pressure
    > 0.23 bar
  • Application
    • Solvent Filtration
    • Filtration of Solvent Mixtures
  • Area of Application
    Particle Analysis
  • Membrane Thickness
    115 µm

Customers Also Purchased

Glass Vacuum Filtration Device, 47/50 mm

Glass Vacuum Filtration Device, 47/50 mm

Learn More
Glass Vacuum Filtration Device With Flask, 47/50 mm

Glass Vacuum Filtration Device With Flask, 47/50 mm

Learn More
Glass Vacuum Filtration Device, 47/50 mm

Glass Vacuum Filtration Device, 47/50 mm

Learn More
In-Line Polycarbonate Filter Holders, 50 mm

In-Line Polycarbonate Filter Holders, 50 mm

Learn More