Minisart® SRP25 Syringe Filter 17576----------K, 0.45 µm hydrophobic PTFE
Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17576 with a pore size of 0.45 µm can be used for sample preparation. It has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.
Item no.: 17576----------K
Price: $152.00
Availability (ex works): For more information please log in
*Detailed delivery date provided during check-out
Choose your Minisart® with PP Housing configuration
Non-sterile Minisart® SRP syringe filters are supplied in a pouch in one pack. This reduces waste and makes the handling easier whenever the application allows clarification under non-sterile conditions, like this is the case for the majority of sample preparation steps prior to HPLC or GC analysis. The low-binding PTFE membrane is the best option for leachable free filtration whenever highest chemical compatibility and pH values of 1 - 14 are needed. For hydrophilic solutions pre-rinsing with a solvent is necessary to make the hydrophobic membrane permeable for aqueous liquids. Due to the hydrophobic nature Minisart SRP can also be used for venting. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.
- A pouch in one pack for less waste
- Minimum extractables or leachables
- Highest chemical compatibility
- Suitable as venting filter
Brochure
Catalog
Flyer
User Manual
Applications
-
ApplicationHPLC
-
Area of Application
-
Analytical Sample Preparation
- Clarification
-
Analytical Sample Preparation
Compliance Information
-
BiosafetyAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
CytotoxicityAccording to ISO 10993-5
-
ExtractablesHPLC certified
Connections Physical
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 25 mm
-
Filtration Area4.8 cm²
-
Housing Dimensions33 × 24 mm
Features
-
High FlowNo
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Operating Conditions
-
Maximum Pressure4.5 bar
-
Maximum Temperature121° C
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble PointMin. value with ethanol 0.9 bar (13 psi)
-
Burst PressureMin. value 7.0 bar (102 psi)
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.45 µm
-
WettabilityHydrophobic
Product Information
-
BrandMinisart®
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingBulk pouch packed
-
Primary Product TypeFiltration Devices
-
Sample Type
-
Solvents
-
Harsh liquids
- Air/Gas
-
Solvents
Specifications
-
Filter Paper/Membrane ColorWhite (opaque)
-
Flow Rate260 mL/min with methanol at 1 bar (14.5 psi) | 3000 mL/min with air at 0.1 bar (1.5 psi)
-
Total ThroughputUp to 100 mL
-
pH Range1.0 – 14.0
Sterility
-
SterilityNon-Sterile
Usage Protocols
-
Sterilization Method
-
Ethylene oxide
- Autoclave
-
Ethylene oxide
-
Sterilization Procedures
-
Ethylene oxide
- Autoclave, 121°C, 30 min
-
Ethylene oxide
Volumes
-
Hold-up Volume100 – 200 µL before bubble point