text.skipToContent text.skipToNavigation

Minisart® SRP25 Syringe Filter 17575--------ACK, 0.2 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17575 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet and version ACK is individually packed and sterilized by ethylene oxide (EO).

Order Number:  17575--------ACK

Price:  $169.00

Availability:  In Stock *

*Detailed delivery date provided during check-out

Individually packed and sterile Minisart® SRP syringe filters are optimal for immediate usage whenever sterile filtration or clarification of harsh solvent samples prior to HPLC or GC is needed. The low-binding PTFE membrane is the best option for leachable free filtration. It provides highest chemical compatibility and is suitable for pH values of 1 - 14. For hydrophilic solutions pre-rinsing with a solvent would be necessary to make the hydrophobic membrane permeable for aqueous liquids. Due to the hydrophobic nature Minisart SRP can also be used for sterile venting. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.

  • Sterile and ready-to-use
  • Minimum extractables or leachables
  • Highest chemical compatibility
  • Suitable as venting filter

Brochure

Шприцевые насадки Minisart® — Лёгкий выбор, высокая степень чистоты и надёжности
ru 2.7 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Flyer

Minisart® Syringe Filters for HPLC Sample Preparation
en 583.1 kB
Шприцевые насадки Minisart® для пробоподготовки перед ВЭЖХ
ru 630.8 kB

User Manual

Minisart® Chemical Compatibility Guide
en 72.6 kB
HPLC-Certificate — Minisart® Syringe Filters for Sample Preparation – reliable and ultrapure
en 364.1 kB

Product properties

  • Color
    White (opaque)
  • Filtration area
    4.8 cm²
  • Diameter
    25 mm
  • Flow rate
    160 mL/min with methanol at 1 bar (14.5 psi) | 1800 mL/min with air at 0.1 bar (1.5 psi)
  • Pore size
    0.2 µm
  • Primary Product Type
    Filtration Devices
  • Brand
    Minisart®
  • Wettability
    Hydrophobic
  • High Flow
    No
  • Packaging
    Single blister packed
  • Membrane Material
    Polytetrafluorethylene (PTFE)
  • Connector Outlet
    Male Luer Slip
  • Connector Inlet
    Female Luer Lock
  • Sterility
    Sterile

Technical attributes

  • Maximum Pressure
    4.5 bar
  • Operating Pressure
    4.5 bar (65 psi)
  • Hold-up volume
    100 – 200 µL before bubble point
  • Max. temperature
    121° C
  • Bubble point
    Min. value with ethanol 1.4 bar (20 psi)
  • Burst pressure
    Min. value 7.0 bar (102 psi)
  • Filter diameter
    25 mm
  • Housing dimensions
    33 × 24 mm
  • Device Type
    Syringe Filters
  • Sample Type
    Solvents` Harsh liquids` Air/Gas
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    HPLC certified
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Housing Material
    Polypropylene (PP)
  • Total Throughput
    Up to 100 mL
  • Application
    HPLC
  • Area of Application
    Sterile Filtration` Analytical Sample Preparation` Clarification
  • pH Range
    1.0 – 14.0
  • Sterilization Method
    Ethylene oxide
  • Cytotoxicity
    According to ISO 10993-5