text.skipToContent text.skipToNavigation

Minisart® NML Syringe Filter 16555--------GUK, 0.45 µm Surfactant-free Cellulose Acetate

Minisart® NML with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type 16555 with a pore size of 0.45 µm can be used for clarification and has a male luer lock outlet. Version GUK is individually packed and sterilized by gamma irradiation.

Order Number:  16555--------GUK

Availability:  On Request

Individually packed and sterile Minisart® NML syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal under sterile conditions is needed. The SFCA membrane is the best option for leachable free filtrations and is available in many different pore sizes. The very low non-specific binding characteristics of this membrane makes it a perfect choice for biomolecule solutions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test. Housing and membrane are tightly connected which allows bidirectional use.

  • Sterile and ready-to-use
  • SFCA in many pore sizes
  • Very low non-specific binding
  • PVC-free
  • Bidirectional use possible

Brochure

Шприцевые насадки Minisart® — Лёгкий выбор, высокая степень чистоты и надёжности
ru 2.7 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

HPLC-Certificate — Minisart® Syringe Filters for Sample Preparation – reliable and ultrapure
en 364.1 kB
Minisart® Chemical Compatibility Guide
en 72.6 kB

Product properties

  • Color
    Yellow
  • Filtration area
    6.2 cm²
  • Diameter
    28 mm
  • Flow rate
    180 mL/min with water at 1 bar (14.5 psi)
  • Pore size
    0.45 µm
  • Primary Product Type
    Filtration Devices
  • Brand
    Minisart®
  • Wettability
    Hydrophilic
  • High Flow
    No
  • Packaging
    Single blister packed
  • Membrane Material
    Surfactant-free Cellulose Acetate (SFCA)
  • Connector Outlet
    Male Luer Lock
  • Connector Inlet
    Female Luer Lock
  • Sterility
    Gamma irradiated

Technical attributes

  • Maximum Pressure
    4.5 bar
  • Operating Pressure
    4.5 bar (65 psi)
  • Hold-up volume
    100 – 150 µL before bubble point
  • Max. temperature
    60° C
  • Bubble point
    Min. value with water 2.0 bar (29 psi)
  • Burst pressure
    Min. value 7.0 bar (102 psi)
  • Filter diameter
    28 mm
  • Housing dimensions
    33 × 24 mm
  • Device Type
    Syringe Filters
  • Sample Type
    Aqueous` Oils and alkanes according to chemical compatibility
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    HPLC certified
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Housing Material
    Acrylic-based multipolymer compound (MBS)
  • Total Throughput
    Up to 200 mL
  • Application
    Buffer & Media
  • Area of Application
    Pharmaceuticals Filtration` Clarification
  • pH Range
    4.0 – 8.0
  • Sterilization Method
    Gamma irradiation
  • Cytotoxicity
    According to ISO 10993-5